CL04A - CL04A
Chinese Manufacturers
常州市飞马链传动有限公司
Powered by
CAD模型選擇
{chinese_manufacturers/feima/cl04.prj},{NB=CL04A-3x4},{NO=CL04A-3x4},{P=6.350},{B1=5.180},{D2=2.520},{B4=8.400},{H1=3.920},{H2=6.720},{TT=1.030},{T=0.750},{N=7.000},{QQ=7.800},{QQO=8.200},{Q=0.248},{N1=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NO
HCC NO.
ⁿ/ₐ
P
[mm]
B1
[mm]
D2
[mm]
B4
[mm]
H1
[mm]
H2
[mm]
TT
[mm]
T
[mm]
N
ⁿ/ₐ
QQ
[KN/LB]
QQO
[KN]
Q
[kg/m]
N1
[mm]
CL04A-2x3
CL04A-2x3
6.350
3.100
2.520
6.200
3.920
6.720
1.030
0.750
5.000
5.000
5.500
0.173
2.000
CL04A-3x4
CL04A-3x4
6.350
5.180
2.520
8.400
3.920
6.720
1.030
0.750
7.000
7.800
8.200
0.248
3.000
CL04A-4x5
CL04A-4x5
6.350
7.250
2.520
11.000
3.920
6.720
1.030
1.030
9.000
9.500
10.500
0.340
4.000
CL04A-4x4
CL04A-4x4
6.350
7.350
2.520
11.200
3.920
6.720
1.200
1.200
8.000
11.500
12.500
0.380
4.000
CL04A-5x6
CL04A-5x6
6.350
11.050
2.520
15.300
3.920
6.720
1.200
1.200
11.000
14.500
16.000
0.490
5.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表