LTPSB - Cam Stroke Steel Plates
Chinese Manufacturers
博盛滑动轴承
Powered by
CAD模型選擇
{chinese_manufacturers/bsb/ltpsb.prj},{NB=LTPSB-75x110},{CNSORDERNO=LTPSB-75x110},{W=75.000},{L=110.000},{T=25.000},{W1=40.000},{TYPE=B},{QTY=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
TYPE
Type
ⁿ/ₐ
QTY
Bolt Holes Q ty
ⁿ/ₐ
LTPSB-50x110
LTPSB-50x110
50.000
110.000
25.000
0.000
A
2
LTPSB-50x130
LTPSB-50x130
50.000
130.000
30.000
0.000
A
2
LTPSB-50x150
LTPSB-50x150
50.000
150.000
35.000
0.000
A
2
LTPSB-75x110
LTPSB-75x110
75.000
110.000
25.000
40.000
B
4
LTPSB-75x130
LTPSB-75x130
75.000
130.000
30.000
40.000
B
4
LTPSB-75x150
LTPSB-75x150
75.000
150.000
35.000
40.000
B
4
LTPSB-100x110
LTPSB-100x110
100.000
110.000
25.000
60.000
B
4
LTPSB-100x130
LTPSB-100x130
100.000
130.000
30.000
60.000
B
4
LTPSB-100x150
LTPSB-100x150
100.000
150.000
35.000
60.000
B
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表