Q655B - Flared type tube fittings-straight throught connector body
Chinese Manufacturers
渤海管件
Powered by
CAD模型選擇
{chinese_manufacturers/bohai/q655b.prj},{NB=Q655B6},{DD0=6},{D0=4.0},{D1=M12x1.5},{D2=10.0},{D3=4.8},{L4=15.7},{H=5.5},{L=36.4},{E=15.0},{S=13},{M=12.000},{P=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
DD0
[mm]
D0
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L4
[mm]
H
[mm]
L
[mm]
E
[mm]
S
[mm]
Q655B5
5
3.5
M10x1
8.4
4.3
12.5
4.5
30.0
15.0
13
Q655B6
6
4.0
M12x1.5
10.0
4.8
15.7
5.5
36.4
15.0
13
Q655B8
8
6.0
M14x1.5
11.7
7.0
18.0
5.5
42.0
18.5
16
Q655B10
10
8.0
M16x1.5
13.7
9.0
19.0
6.0
44.0
20.8
18
Q655B12
12
10.0
M18x1.5
15.7
11.0
19.0
6.0
45.0
24.2
21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表