1 GROOVE - adjustable v belt pulley prb type
Chiaravalli
Open transmission
V-belt pulleys
Adjustable V belt pulleys prb type
Powered by
CAD模型選擇
{chiaravalli/open_transmission/v_belt_pulleys/adjustable_v_belt_pulley_prb_type/1_groove_asmtab.prj},{NB=90001201-80-Z 10x6-10},{TYPE=PRB - 120},{EXEC=1},{NG=1},{BUSH=1215},{E=120},{L=38},{L1=30.5},{B1=10.000},{DR=80.000},{D2=-},{D3=M72x2},{R=-},{THREAD=No.4 M6x6},{SB=Z 10x6},{WEIGHT=1.46},{MAT=CAST-IRON G20},{D2X=0},{RX=0},{LX=38.0},{D3M=72},{P=2},{B1MN=10},{B1MX=17.5},{L1X=30.5},{TM=6},{P2=6},{PPATH=1_groove_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
NG
N° Grooves
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
E
Ø e
[mm]
L
l
[mm]
L1
l1
[mm]
D2
d2
[mm]
D3
d3
[mm]
R
[mm]
THREAD
GRUB DIN 916/UNI 5929
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
90000931-57-Z 10x6-10
PRB - 93
90000931-57-Z 10x6
2
1
1108
93
36.5
29
46
M60x2
13.5
No.4 M6x6
0.86
CAST-IRON G20
90001081-68-Z 10x6-10
PRB - 108
90001081-68-Z 10x6
1
1
1215
108
38
30.5
-
M72x2
-
No.4 M6x6
1.18
CAST-IRON G20
90001201-80-Z 10x6-10
PRB - 120
90001201-80-Z 10x6
1
1
1215
120
38
30.5
-
M72x2
-
No.4 M6x6
1.46
CAST-IRON G20
90001381-98-Z 10x6-10
PRB - 138
90001381-98-Z 10x6
1
1
1615
138
38
30.5
-
M85x2
-
No.4 M6x6
2.00
CAST-IRON G20
90001601-108-A 13x8-13
PRB - 160
90001601-108-A 13x8
2
1
1615
160
45
35.5
69
M85x2
6.5
No.4 M8x8
3.04
CAST-IRON G20
90001801-128-A 13x8-13
PRB - 180
90001801-128-A 13x8
2
1
2012
180
45
35.5
87
M110x2
12.5
No.4 M8x8
3.80
CAST-IRON G20
90002001-149-A 13x8-13
PRB - 200
90002001-149-A 13x8
2
1
2012
200
45
35.5
87
M110x2
12.5
No.4 M8x8
4.75
CAST-IRON G20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表