您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
3535 - Taper bushes
Chiaravalli
Open transmission
Taper bushes TL RCB
Powered by
CAD模型選擇
{chiaravalli/open_transmission/taper_bushes_tl_rcb/taper_bushes_3535.prj},{NB=29353550},{TYPE=3535},{D1=127},{CODE=29353550},{EXEC=B},{L=89},{D2S=-},{D2CF=50},{B=14},{T2=3.8},{SCREWS=1/2”x1” 1/2},{TT=113},{WEIGHT=6.05},{MAT=Gray cast iron},{D100BUSSOLA=20.00},{DH1BUSSOLA=7.00},{DH2BUSSOLA=13.00},{D2BUSSOLA=122.56},{DBUSSOLA=13},{SH=102.15},{D2SX=0},{D2CFX=50},{BX=14},{T2X=3.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYPE
ⁿ/ₐ
D1
Ø D1
[mm]
CODE
PART NUMBER
ⁿ/ₐ
EXEC
EXEC.
ⁿ/ₐ
L
[mm]
D2S
Ø D2 H8 Alone initial hole
ⁿ/ₐ
D2CF
Ø D2 with ISO G7 hole, DIN 6885-JS9 slot
ⁿ/ₐ
B
width quarry
[mm]
T2
prof. quarry
[mm]
SCREWS
British Standard Whitworth
ⁿ/ₐ
TT
Tightening torque
[N/m]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
29353500
3535
127
29353500
B
89
30
-
-
-
1/2”x1” 1/2
113
6.48
Gray cast iron
29353530
3535
127
29353530
B
89
-
30
8
3.3
1/2”x1” 1/2
113
6.48
Gray cast iron
29353535
3535
127
29353535
B
89
-
35
10
3.3
1/2”x1” 1/2
113
6.40
Gray cast iron
29353540
3535
127
29353540
B
89
-
40
12
3.3
1/2”x1” 1/2
113
6.48
Gray cast iron
29353542
3535
127
29353542
B
89
-
42
12
3.3
1/2”x1” 1/2
113
6.40
Gray cast iron
29353545
3535
127
29353545
B
89
-
45
14
3.8
1/2”x1” 1/2
113
6.25
Gray cast iron
29353548
3535
127
29353548
B
89
-
48
14
3.8
1/2”x1” 1/2
113
6.17
Gray cast iron
29353550
3535
127
29353550
B
89
-
50
14
3.8
1/2”x1” 1/2
113
6.05
Gray cast iron
29353555
3535
127
29353555
B
89
-
55
16
4.3
1/2”x1” 1/2
113
5.81
Gray cast iron
29353560
3535
127
29353560
B
89
-
60
18
4.4
1/2”x1” 1/2
113
5.50
Gray cast iron
29353565
3535
127
29353565
B
89
-
65
18
4.4
1/2”x1” 1/2
113
5.20
Gray cast iron
29353570
3535
127
29353570
B
89
-
70
20
4.9
1/2”x1” 1/2
113
4.88
Gray cast iron
29353575
3535
127
29353575
B
89
-
75
20
4.9
1/2”x1” 1/2
113
4.46
Gray cast iron
29353580
3535
127
29353580
B
89
-
80
22
5.4
1/2”x1” 1/2
113
4.08
Gray cast iron
29353585
3535
127
29353585
B
89
-
85
22
5.4
1/2”x1” 1/2
113
3.67
Gray cast iron
29353590
3535
127
29353590
B
89
-
90
25
5.4
1/2”x1” 1/2
113
3.21
Gray cast iron
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表