您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
3525 - Taper bushes
Chiaravalli
Open transmission
Taper bushes TL RCB
Powered by
CAD模型選擇
{chiaravalli/open_transmission/taper_bushes_tl_rcb/taper_bushes_3525.prj},{NB=29352550},{TYPE=3525},{D1=127},{CODE=29352550},{EXEC=B},{L=65},{D2S=-},{D2CF=50},{B=14},{T2=3.8},{SCREWS=1/2”x1” 1/2},{TT=113},{WEIGHT=4.44},{MAT=Gray cast iron},{D100BUSSOLA=20.00},{DH1BUSSOLA=13.00},{DH2BUSSOLA=13.00},{D2BUSSOLA=122.56},{DBUSSOLA=13},{SH=102.15},{D2SX=0},{D2CFX=50},{BX=14},{T2X=3.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYPE
ⁿ/ₐ
D1
Ø D1
[mm]
CODE
PART NUMBER
ⁿ/ₐ
EXEC
EXEC.
ⁿ/ₐ
L
[mm]
D2S
Ø D2 H8 Alone initial hole
ⁿ/ₐ
D2CF
Ø D2 with ISO G7 hole, DIN 6885-JS9 slot
ⁿ/ₐ
B
width quarry
[mm]
T2
prof. quarry
[mm]
SCREWS
British Standard Whitworth
ⁿ/ₐ
TT
Tightening torque
[N/m]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
29352500
3525
127
29352500
B
65
30
-
-
-
1/2”x1” 1/2
113
4.85
Gray cast iron
29352530
3525
127
29352530
B
65
-
30
8
3.3
1/2”x1” 1/2
113
4.85
Gray cast iron
29352538
3525
127
29352538
B
65
-
38
10
3.3
1/2”x1” 1/2
113
4.85
Gray cast iron
29352540
3525
127
29352540
B
65
-
40
12
3.3
1/2”x1” 1/2
113
4.80
Gray cast iron
29352542
3525
127
29352542
B
65
-
42
12
3.3
1/2”x1” 1/2
113
4.71
Gray cast iron
29352545
3525
127
29352545
B
65
-
45
14
3.8
1/2”x1” 1/2
113
4.67
Gray cast iron
29352548
3525
127
29352548
B
65
-
48
14
3.8
1/2”x1” 1/2
113
4.55
Gray cast iron
29352550
3525
127
29352550
B
65
-
50
14
3.8
1/2”x1” 1/2
113
4.44
Gray cast iron
29352555
3525
127
29352555
B
65
-
55
16
4.3
1/2”x1” 1/2
113
4.29
Gray cast iron
29352560
3525
127
29352560
B
65
-
60
18
4.4
1/2”x1” 1/2
113
4.05
Gray cast iron
29352565
3525
127
29352565
B
65
-
65
18
4.4
1/2”x1” 1/2
113
3.88
Gray cast iron
29352570
3525
127
29352570
B
65
-
70
20
4.9
1/2”x1” 1/2
113
3.58
Gray cast iron
29352575
3525
127
29352575
B
65
-
75
20
4.9
1/2”x1” 1/2
113
3.37
Gray cast iron
29352580
3525
127
29352580
B
65
-
80
22
5.4
1/2”x1” 1/2
113
3.05
Gray cast iron
29352585
3525
127
29352585
B
65
-
85
22
5.4
1/2”x1” 1/2
113
3.05
Gray cast iron
29352590
3525
127
29352590
B
65
-
90
25
5.4
1/2”x1” 1/2
113
3.05
Gray cast iron
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表