您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1210 - Taper bushes
Chiaravalli
Open transmission
Taper bushes TL RCB
Powered by
CAD模型選擇
{chiaravalli/open_transmission/taper_bushes_tl_rcb/taper_bushes_1210.prj},{NB=29121019},{TYPE=1210},{D1=47.5},{CODE=29121019},{EXEC=A},{L=25},{D2S=-},{D2CF=19},{B=6},{T2=2.8},{SCREWS=3/8”x5/8”},{TT=19.6},{WEIGHT=0.24},{MAT=Gray cast iron},{D100BUSSOLA=9.8000},{DH1BUSSOLA=15.000},{D2BUSSOLA=44.46},{SH=35.000},{D2SX=0},{D2CFX=19},{BX=6},{T2X=2.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYPE
ⁿ/ₐ
D1
Ø D1
[mm]
CODE
PART NUMBER
ⁿ/ₐ
EXEC
EXEC.
ⁿ/ₐ
L
l
[mm]
D2S
Ø D2 H8 Alone initial hole
ⁿ/ₐ
D2CF
Ø D2 with ISO G7 hole, DIN 6885-JS9 slot
ⁿ/ₐ
B
width quarry
[mm]
T2
prof. quarry
[mm]
SCREWS
British Standard Whitworth
ⁿ/ₐ
TT
Tightening torque
[N/m]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
29121000
1210
47.5
29121000
A
25
12
-
-
-
3/8”x5/8”
19.6
0.28
Gray cast iron
29121012
1210
47.5
29121012
A
25
-
12
4
1.8
3/8”x5/8”
19.6
0.28
Gray cast iron
29121014
1210
47.5
29121014
A
25
-
14
5
2.3
3/8”x5/8”
19.6
0.27
Gray cast iron
29121016
1210
47.5
29121016
A
25
-
16
5
2.3
3/8”x5/8”
19.6
0.26
Gray cast iron
29121018
1210
47.5
29121018
A
25
-
18
6
2.8
3/8”x5/8”
19.6
0.25
Gray cast iron
29121019
1210
47.5
29121019
A
25
-
19
6
2.8
3/8”x5/8”
19.6
0.24
Gray cast iron
29121020
1210
47.5
29121020
A
25
-
20
6
2.8
3/8”x5/8”
19.6
0.24
Gray cast iron
29121024
1210
47.5
29121024
A
25
-
24
8
3.3
3/8”x5/8”
19.6
0.21
Gray cast iron
29121025
1210
47.5
29121025
A
25
-
25
8
3.3
3/8”x5/8”
19.6
0.21
Gray cast iron
29121028
1210
47.5
29121028
A
25
-
28
8
3.3
3/8”x5/8”
19.6
0.18
Gray cast iron
29121030
1210
47.5
29121030
A
25
-
30
8
3.3
3/8”x5/8”
19.6
0.17
Gray cast iron
29121032
1210
47.5
29121032
A
25
-
32
10
3.3
3/8”x5/8”
19.6
0.15
Gray cast iron
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表