RCK 40 - NOT SELF CENTRING
Chiaravalli
Open transmission
Clamping elements
Powered by
CAD模型選擇
{chiaravalli/open_transmission/clamping_elements/rck_40_not_self_centering_asmtab.prj},{NB=06400065},{CODE=06400065},{DD=65},{D=95},{L1=20},{L=24},{H=34},{MT=3040},{CPS=190},{CPH=130},{CSN=16},{CSTY=M8x22},{CSTO=35},{ETT=M12},{ETN=4},{WEIGHT=0.73},{CSNUM=8},{CSL=22},{PPATH=parts/rck_40_not_self_centering_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
PART NUMBER
ⁿ/ₐ
DD
Ød
[mm]
D
ØD
[mm]
L1
[mm]
L
[mm]
H
[mm]
MT
Maximum torque Mt
[Nm]
CPS
Clamping pressure - Shaft
[N/mm^2]
CPH
Clamping pressure - Hub
[N/mm^2]
CSN
Clamping screws DIN 912 MAT. 12.9 - N.
ⁿ/ₐ
CSTY
Clamping screws DIN 912 MAT. 12.9 - Type
ⁿ/ₐ
CSTO
Clamping screws DIN 912 MAT. 12.9 - Torque
[Nm]
ETT
Extraction thread - Type
[mm]
ETN
Extraction thread - N.
[mm]
WEIGHT
Weight
[kg]
06400019
06400019
19
47
17
20
28
255
220
90
8
M6x18
14
M8
2
0.25
06400020
06400020
20
47
17
20
28
270
210
90
8
M6x18
14
M8
2
0.24
06400022
06400022
22
47
17
20
28
300
195
90
8
M6x18
14
M8
2
0.23
06400024
06400024
24
50
17
20
28
360
195
95
9
M6x18
14
M8
3
0.26
06400025
06400025
25
50
17
20
28
380
190
95
9
M6x18
14
M8
3
0.25
06400028
06400028
28
55
17
20
28
500
187
96
10
M6x18
14
M8
4
0.27
06400030
06400030
30
55
17
20
28
530
176
96
10
M6x18
14
M8
4
0.27
06400032
06400032
32
60
17
20
28
630
192
105
12
M6x18
14
M8
4
0.32
06400035
06400035
35
60
17
20
28
700
180
105
12
M6x18
14
M8
4
0.32
06400038
06400038
38
65
17
20
28
860
183
107
14
M6x18
14
M8
4
0.36
06400040
06400040
40
65
17
20
28
910
180
110
14
M6x18
14
M8
4
0.34
06400042
06400042
42
75
20
24
34
1500
226
125
12
M8x22
35
M10
4
0.48
06400045
06400045
45
75
20
24
34
1610
210
125
12
M8x22
35
M10
4
0.57
06400048
06400048
48
80
20
24
34
1700
196
115
12
M8x22
35
M10
4
0.59
06400050
06400050
50
80
20
24
34
1770
190
115
12
M8x22
35
M10
4
0.60
06400055
06400055
55
85
20
24
34
2270
200
130
14
M8x22
35
M10
4
0.63
06400060
06400060
60
90
20
24
34
2470
180
120
14
M8x22
35
M10
4
0.69
06400065
06400065
65
95
20
24
34
3040
190
130
16
M8x22
35
M12
4
0.73
06400070
06400070
70
110
24
28
40
4600
210
130
14
M10x25
70
M12
4
1.26
06400075
06400075
75
115
24
28
40
4900
195
125
14
M10x25
70
M12
4
1.33
06400080
06400080
80
120
24
28
40
5200
180
120
14
M10x25
70
M12
4
1.40
06400085
06400085
85
125
24
28
40
6300
195
130
16
M10x25
70
M12
4
1.49
06400090
06400090
90
130
24
28
40
6600
180
125
16
M10x25
70
M12
4
1.53
06400095
06400095
95
135
24
28
40
7900
195
135
18
M10x25
70
M12
4
1.62
06400100
06400100
100
145
26
33
47
9600
195
135
14
M12x30
125
M14
4
2.01
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表