D444 - Aluminium Telescopic Slide - Full Extension - max Load rating : 40 kg - Lengths : 150 - 800 mm
Chambrelan
Telescopic slides with full extension
Aluminium telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/aluminium/d444.prj},{NB=chambrelan_D444-0450-0},{NNCUSTOM=D444},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=D444-0450},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Anodised Aluminium},{L=450},{D=463},{LOAD=39},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/D444},{INAMECLOSED=00172__d4442d04502d0},{INAMEOPEN=00173__d4442d04502d1},{SHA256CLOSED=6+hfpBMCBMksOKivA7jUJ5hMhbW4lsng/Kiw3tTgWwE=},{SHA256OPEN=g8FnLkoBdMftNPd6lb200+iStK1C9scBWZ6MZCoDzIY=},{NAMECLOSED=00172__d444-0450-0},{NAMEOPEN=00173__d444-0450-1},{REFCLOSED=D444-0450-0},{REFOPEN=D444-0450-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - D444-0150
D444-0150
3 beams ball bearing tele...
Aluminium
150
163
22
CHAMBRELAN - D444-0200
D444-0200
3 beams ball bearing tele...
Aluminium
200
213
26
CHAMBRELAN - D444-0250
D444-0250
3 beams ball bearing tele...
Aluminium
250
263
30
CHAMBRELAN - D444-0300
D444-0300
3 beams ball bearing tele...
Aluminium
300
313
33
CHAMBRELAN - D444-0350
D444-0350
3 beams ball bearing tele...
Aluminium
350
363
36
CHAMBRELAN - D444-0400
D444-0400
3 beams ball bearing tele...
Aluminium
400
413
38
CHAMBRELAN - D444-0450
D444-0450
3 beams ball bearing tele...
Aluminium
450
463
39
CHAMBRELAN - D444-0500
D444-0500
3 beams ball bearing tele...
Aluminium
500
513
40
CHAMBRELAN - D444-0550
D444-0550
3 beams ball bearing tele...
Aluminium
550
563
40
CHAMBRELAN - D444-0600
D444-0600
3 beams ball bearing tele...
Aluminium
600
613
39
CHAMBRELAN - D444-0650
D444-0650
3 beams ball bearing tele...
Aluminium
650
663
38
CHAMBRELAN - D444-0700
D444-0700
3 beams ball bearing tele...
Aluminium
700
713
36
CHAMBRELAN - D444-0750
D444-0750
3 beams ball bearing tele...
Aluminium
750
763
33
CHAMBRELAN - D444-0800
D444-0800
3 beams ball bearing tele...
Aluminium
800
813
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表