ST26DD - Stainless Steel Telescopic Slide - Partial Extension - Double Extension - max Load rating : 80 kg - Lengths : 200 - 900 mm
Chambrelan
Telescopic slides with partial extension
Stainless steel telescopic slides with partial extension
Powered by
CAD模型選擇
{chambrelan/partial20extension/stainless/st26dd.prj},{NB=chambrelan_ST26DD-0500-0},{NNCUSTOM=ST26DD},{NTCUSTOM=2 beams ball bearing telescopic slides},{CNSORDERNO=ST26DD-0500},{DESC=2 beams ball bearing telescopic slides},{MATERIAL=Stainless Steel},{L=500},{D=370},{LOAD=80},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/ST26DD},{INAMECLOSED=03737__st26dd2d05002d0},{INAMEOPEN=03738__st26dd2d05002d1},{SHA256CLOSED=zJe5y23+eL71l9S2lPjbOcql96AVtwJM1S9lPyUN73o=},{SHA256OPEN=NbHCXhOJBRZ/Ut2c30OkcEHUx3TNO2yxXCDb6p0kibo=},{NAMECLOSED=03737__st26dd-0500-0},{NAMEOPEN=03738__st26dd-0500-1},{REFCLOSED=ST26DD-0500-0},{REFOPEN=ST26DD-0500-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - ST26DD-0200
ST26DD-0200
2 beams ball bearing tele...
Stainless Steel
200
115
60
CHAMBRELAN - ST26DD-0250
ST26DD-0250
2 beams ball bearing tele...
Stainless Steel
250
165
60
CHAMBRELAN - ST26DD-0300
ST26DD-0300
2 beams ball bearing tele...
Stainless Steel
300
215
60
CHAMBRELAN - ST26DD-0350
ST26DD-0350
2 beams ball bearing tele...
Stainless Steel
350
250
65
CHAMBRELAN - ST26DD-0400
ST26DD-0400
2 beams ball bearing tele...
Stainless Steel
400
285
70
CHAMBRELAN - ST26DD-0450
ST26DD-0450
2 beams ball bearing tele...
Stainless Steel
450
320
75
CHAMBRELAN - ST26DD-0500
ST26DD-0500
2 beams ball bearing tele...
Stainless Steel
500
370
80
CHAMBRELAN - ST26DD-0550
ST26DD-0550
2 beams ball bearing tele...
Stainless Steel
550
405
78
CHAMBRELAN - ST26DD-0600
ST26DD-0600
2 beams ball bearing tele...
Stainless Steel
600
440
75
CHAMBRELAN - ST26DD-0650
ST26DD-0650
2 beams ball bearing tele...
Stainless Steel
650
475
73
CHAMBRELAN - ST26DD-0700
ST26DD-0700
2 beams ball bearing tele...
Stainless Steel
700
510
70
CHAMBRELAN - ST26DD-0750
ST26DD-0750
2 beams ball bearing tele...
Stainless Steel
750
530
68
CHAMBRELAN - ST26DD-0800
ST26DD-0800
2 beams ball bearing tele...
Stainless Steel
800
550
65
CHAMBRELAN - ST26DD-0850
ST26DD-0850
2 beams ball bearing tele...
Stainless Steel
850
570
63
CHAMBRELAN - ST26DD-0900
ST26DD-0900
2 beams ball bearing tele...
Stainless Steel
900
605
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表