D46 - Aluminium Telescopic Slide - Partial Extension - Detachable - max Load rating : 33 kg - Lengths : 150 - 650 mm
Chambrelan
Telescopic slides with partial extension
Aluminium telescopic slides with partial extension
Powered by
CAD模型選擇
{chambrelan/partial20extension/aluminium/d46.prj},{NB=chambrelan_D46-0350-0},{NNCUSTOM=D46},{NTCUSTOM=2 beams ball bearing telescopic slides},{CNSORDERNO=D46-0350},{DESC=2 beams ball bearing telescopic slides},{MATERIAL=Anodised Aluminium},{L=350},{D=230},{LOAD=45},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/D46},{INAMECLOSED=00300__d462d03502d0},{INAMEOPEN=00301__d462d03502d1},{SHA256CLOSED=urwliA6Pb36hwDdHPpOXMNad0zTnfttE1GToImYM2I4=},{SHA256OPEN=qhmP95NFB+7wSrDCSDST/Y5I7dX0ZgkBowhJNU4ewJg=},{NAMECLOSED=00300__d46-0350-0},{NAMEOPEN=00301__d46-0350-1},{REFCLOSED=D46-0350-0},{REFOPEN=D46-0350-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - D46-0200
D46-0200
2 beams ball bearing tele...
Aluminium
200
100
15
CHAMBRELAN - D46-0250
D46-0250
2 beams ball bearing tele...
Aluminium
250
150
25
CHAMBRELAN - D46-0300
D46-0300
2 beams ball bearing tele...
Aluminium
300
200
50
CHAMBRELAN - D46-0350
D46-0350
2 beams ball bearing tele...
Aluminium
350
230
45
CHAMBRELAN - D46-0400
D46-0400
2 beams ball bearing tele...
Aluminium
400
265
40
CHAMBRELAN - D46-0450
D46-0450
2 beams ball bearing tele...
Aluminium
450
300
32
CHAMBRELAN - D46-0500
D46-0500
2 beams ball bearing tele...
Aluminium
500
330
25
CHAMBRELAN - D46-0550
D46-0550
2 beams ball bearing tele...
Aluminium
550
365
18
CHAMBRELAN - D46-0600
D46-0600
2 beams ball bearing tele...
Aluminium
600
400
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表