目錄: CARCANO
Created: 03.08.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CARCANO
C903X H.T. - H.T. STAINLESS STEEL ROTATING RESTRAINING DEVICE WITH SCREW ( PPE ) EN 795
CARCANO
EYEBOLTS
903X H.T.
Powered by
CAD模型選擇
{carcano/golfari/903x_h_t/903x_h_t_asmtab.prj},{NB=C903XHT(M16-50)},{CODE=C903XHT},{SIZE=M16},{CAP=1-2 pers},{MX=16},{INFO=Catalogue},{WLL=1.5},{A=49.5},{B=14.5},{C=15.0},{D=35},{E=36.5},{F=42.0},{K=64.5},{L=50},{CH=10},{WEIGHT=0.300},{PPATH=903x_h_t_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code without key
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
CAP
Capacity
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
D Ø
[mm]
E
E Ø
[mm]
K
K Ø
[mm]
L
[mm]
WEIGHT
Weight
[kg]
C903XHT(M12-50)
C903XHT
M12
1 pers
41.5
12.5
11.5
30
30.6
55.5
50
0.220
C903XHT(M16-50)
C903XHT
M16
1-2 pers
49.5
14.5
15.0
35
36.5
64.5
50
0.300
C903XHT(M16-120)
C903XHT
M16
1-2 pers
49.5
14.5
15.0
35
36.5
64.5
120
0.450
C903XHT(M20-60)
C903XHT
M20
1-2 pers
58.0
16.0
18.0
40
42.0
74.5
60
0.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表