目錄: CARCANO
Created: 03.08.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CARCANO
C901X H.T. - ROTATING RESTRAINING DEVICE H.T.(PPE)– EN795
CARCANO
EYEBOLTS
901X H.T.
Powered by
CAD模型選擇
{carcano/golfari/901x_h_t/901x_h_t_asmtab.prj},{NB=C901XHT12},{CODE=C901XHT12},{CODEK=C807XCHT12},{SIZE=M12},{CAP=1 pers},{MX=12},{INFO=Catalogue},{WLL=0.75},{A=41.5},{B=12.5},{C=11.5},{D=30},{E=30.6},{F=36.5},{K=55.5},{L=150},{CH=8},{WEIGHT=0.300},{PPATH=901x_h_t_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code without key
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
CAP
Capacity
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
D Ø
[mm]
E
E Ø
[mm]
K
K Ø
[mm]
L
[mm]
WEIGHT
Weight
[kg]
C901XHT12
C901XHT12
M12
1 pers
41.5
12.5
11.5
30
30.6
55.5
150
0.300
C901XHT16
C901XHT16
M16
1-2 pers
49.5
14.5
15.0
35
36.5
64.5
150
0.450
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表