目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8026 - Insertion flowmeter with paddle wheel, ELEMENT design
Buerkert
Sensors, Transmitters and Controllers
Flow
Paddle Wheel
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/durchfluss/fluegelrad/8026.prj},{NB=8026-560864-ELEMENT Durchflusstransmitter},{BUNR=560864},{GV=1},{SENS1=1},{AUSF=3 Ausgänge},{SPFR=14-36 V DC},{AUSG=2x Transistor + 1x 4-20 mA (2-Leiter)},{SENS=kurz},{EA=5-poliger M12 male fixed connector},{UL=anerkannt},{CNSMASSEXACT=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
SPFR
Supply voltage
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
SENS
Sensor version
ⁿ/ₐ
EA
Electrical connection
ⁿ/ₐ
UL
UL Approval
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8026-560860-Digital flow ...
560860
2 outputs
14-36 V DC
1x NPN Transistor + 1x 4-...
short
5-pin M12 male fixed conn...
No
0.700
8026-560863-Digital flow ...
560863
2 outputs
14-36 V DC
1x NPN Transistor + 1x 4-...
short
5-pin M12 male fixed conn...
anerkannt
0.713
8026-560870-Digital flow ...
560870
2 outputs
14-36 V DC
1x NPN Transistor + 1x 4-...
long
5-pin M12 male fixed conn...
No
0.750
8026-560873-Digital flow ...
560873
2 outputs
14-36 V DC
1x NPN Transistor + 1x 4-...
long
5-pin M12 male fixed conn...
anerkannt
1.037
8026-560861-Digital flow ...
560861
3 outputs
14-36 V DC
2x transistors + 1x 4-20 ...
short
5-pin M12 male fixed conn...
No
0.700
8026-560864-Digital flow ...
560864
3 outputs
14-36 V DC
2x transistors + 1x 4-20 ...
short
5-pin M12 male fixed conn...
anerkannt
0.500
8026-560871-Digital flow ...
560871
3 outputs
14-36 V DC
2x transistors + 1x 4-20 ...
long
5-pin M12 male fixed conn...
No
0.720
8026-560874-Digital flow ...
560874
3 outputs
14-36 V DC
2x transistors + 1x 4-20 ...
long
5-pin M12 male fixed conn...
anerkannt
0.900
8026-560862-Digital flow ...
560862
4 outputs
12-36 V DC
2x transistors + 2x 4-20 ...
short
5-pin M12 male and 5-poli...
No
0.720
8026-560865-Digital flow ...
560865
4 outputs
12-36 V DC
2x transistors + 2x 4-20 ...
short
5-pin M12 male and 5-poli...
anerkannt
0.500
8026-560872-Digital flow ...
560872
4 outputs
12-36 V DC
2x transistors + 2x 4-20 ...
long
5-pin M12 male and 5-poli...
No
0.800
8026-560875-Digital flow ...
560875
4 outputs
12-36 V DC
2x transistors + 2x 4-20 ...
long
5-pin M12 male and 5-poli...
anerkannt
0.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表