目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8020 - Insertion flowmeter with paddle wheel for continuous flow measurement
Buerkert
Sensors, Transmitters and Controllers
Flow
Paddle Wheel
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/durchfluss/fluegelrad/8020.prj},{NB=8020-419589-INSERTION Durchflusssensor},{BUNR=419589},{BESCHR=Pulssensor Ausführ.},{SPFR=12-36 V DC},{AUSG=Frequenz mit PNP- oder NPN-Puls},{SENS=lang},{EA=Gerätesteckdose EN 175301-803},{SENS1=2},{CNSMASSEXACT=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
BESCHR
Description
ⁿ/ₐ
SPFR
Supply voltage
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
SENS
sensor
ⁿ/ₐ
EA
Electrical connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8020-419587-INSERTION flo...
419587
Pulse version sensor
12-36 V DC
Frequency with pulse, PNP...
short
Cable plug EN 175301-803
0.500
8020-419589-INSERTION flo...
419589
Pulse version sensor
12-36 V DC
Frequency with pulse, PNP...
long
Cable plug EN 175301-803
0.500
8020-419591-INSERTION flo...
419591
Pulse “Low Power” version...
of connected transmitter
Frequency with pulse, NPN
short
Cable plug EN 175301-803
0.500
8020-419593-INSERTION flo...
419593
Pulse “Low Power” version...
of connected transmitter
Frequency with pulse, NPN
long
Cable plug EN 175301-803
0.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表