目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8012 - Flowmeter with paddle wheel for continuous flow measurement
Buerkert
Sensors, Transmitters and Controllers
Flow
Paddle Wheel
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/durchfluss/fluegelrad/8012.prj},{NB=8012-556070-Durchflusssensor fuer kontinuierliche Messung},{BUNR=556070},{PPATH=8012sbl.prj},{AUSF=Innengewinde},{NORM=NPT},{AUSG=Puls + 4-20 mA},{DN=25},{LTA=NM86},{WKST=VA},{CNSMASSEXACT=1.206}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSF
connection
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
DN
Orifice size
[mm]
LTA
Port connection
ⁿ/ₐ
WKST
Body material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8012-556003-Flow sensor f...
556003
Internal thread
G
Pulse
15
GM84
MS
0.900
8012-556004-Flow sensor f...
556004
Internal thread
G
Pulse
20
GM85
MS
0.520
8012-556005-Flow sensor f...
556005
Internal thread
G
Pulse
25
GM86
MS
0.690
8012-556006-Flow sensor f...
556006
Internal thread
G
Pulse
32
GM87
MS
1.050
8012-556007-Flow sensor f...
556007
Internal thread
G
Pulse
40
GM88
MS
1.300
8012-556008-Flow sensor f...
556008
Internal thread
G
Pulse
50
GM89
MS
1.740
8012-556012-Flow sensor f...
556012
Internal thread
G
Pulse + 4-20 mA
15
GM84
MS
0.420
8012-556013-Flow sensor f...
556013
Internal thread
G
Pulse + 4-20 mA
20
GM85
MS
0.530
8012-556014-Flow sensor f...
556014
Internal thread
G
Pulse + 4-20 mA
25
GM86
MS
0.710
8012-556015-Flow sensor f...
556015
Internal thread
G
Pulse + 4-20 mA
32
GM87
MS
1.142
8012-556016-Flow sensor f...
556016
Internal thread
G
Pulse + 4-20 mA
40
GM88
MS
1.250
8012-556017-Flow sensor f...
556017
Internal thread
G
Pulse + 4-20 mA
50
GM89
MS
2.000
8012-556018-Flow sensor f...
556018
Internal thread
NPT
Pulse
15
NM84
MS
0.430
8012-556019-Flow sensor f...
556019
Internal thread
NPT
Pulse
20
NM85
MS
1.026
8012-556020-Flow sensor f...
556020
Internal thread
NPT
Pulse
25
NM86
MS
0.750
8012-556021-Flow sensor f...
556021
Internal thread
NPT
Pulse
32
NM87
MS
1.300
8012-556022-Flow sensor f...
556022
Internal thread
NPT
Pulse
40
NM88
MS
1.746
8012-556023-Flow sensor f...
556023
Internal thread
NPT
Pulse
50
NM89
MS
2.116
8012-556024-Flow sensor f...
556024
Internal thread
NPT
Pulse + 4-20 mA
15
NM84
MS
0.430
8012-556025-Flow sensor f...
556025
Internal thread
NPT
Pulse + 4-20 mA
20
NM85
MS
0.530
8012-556026-Flow sensor f...
556026
Internal thread
NPT
Pulse + 4-20 mA
25
NM86
MS
0.750
8012-556027-Flow sensor f...
556027
Internal thread
NPT
Pulse + 4-20 mA
32
NM87
MS
1.576
8012-556028-Flow sensor f...
556028
Internal thread
NPT
Pulse + 4-20 mA
40
NM88
MS
1.280
8012-556029-Flow sensor f...
556029
Internal thread
NPT
Pulse + 4-20 mA
50
NM89
MS
1.810
8012-556030-Flow sensor f...
556030
Internal thread
Rc (ISO7)
Pulse
15
RC84
MS
0.986
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表