您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
S020 - INSERTION fitting for flow measurement or analysis
Buerkert
Sensors, Transmitters and Controllers
Flow
Flow Fittings / Armature
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/durchfluss/durchflussfittingsarmaturen/s020.prj},{NB=S020-443972-INSERTION Fitting fuer Durchfluss- oder Analyse-Messungen Cl},{BUNR=443972},{PPATH=s020sbl.prj},{AUSF=Clamp},{NORM=BS4825 / ASME BPE},{DN=40},{LTA=TH46},{WKST=VA},{WKSTA=VA},{CNSMASSEXACT=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
AUSF
connection
ⁿ/ₐ
NORM
ⁿ/ₐ
DN
Orifice size
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
WKST
Material
ⁿ/ₐ
WKSTA
Material adaption
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
S020-428712-INSERTION fit...
428712
Internal thread
G
15
GM84
MS
VA
0.750
S020-428713-INSERTION fit...
428713
Internal thread
G
20
GM85
MS
VA
0.500
S020-428714-INSERTION fit...
428714
Internal thread
G
25
GM86
MS
VA
1.000
S020-428715-INSERTION fit...
428715
Internal thread
G
32
GM87
MS
VA
1.350
S020-428716-INSERTION fit...
428716
Internal thread
G
40
GM88
MS
VA
1.500
S020-428717-INSERTION fit...
428717
Internal thread
G
50
GM89
MS
VA
2.050
S020-428718-INSERTION fit...
428718
Internal thread
NPT
15
NM84
MS
VA
0.800
S020-428719-INSERTION fit...
428719
Internal thread
NPT
20
NM85
MS
VA
0.880
S020-428720-INSERTION fit...
428720
Internal thread
NPT
25
NM86
MS
VA
1.050
S020-428721-INSERTION fit...
428721
Internal thread
NPT
32
NM87
MS
VA
1.430
S020-428722-INSERTION fit...
428722
Internal thread
NPT
40
NM88
MS
VA
1.600
S020-428723-INSERTION fit...
428723
Internal thread
NPT
50
NM89
MS
VA
1.970
S020-428724-INSERTION fit...
428724
Internal thread
RC (ISO7)
15
RC84
MS
VA
0.840
S020-428725-INSERTION fit...
428725
Internal thread
RC (ISO7)
20
RC85
MS
VA
0.880
S020-428726-INSERTION fit...
428726
Internal thread
RC (ISO7)
25
RC86
MS
VA
1.080
S020-428727-INSERTION fit...
428727
Internal thread
RC (ISO7)
32
RC87
MS
VA
1.400
S020-428728-INSERTION fit...
428728
Internal thread
RC (ISO7)
40
RC88
MS
VA
1.590
S020-428729-INSERTION fit...
428729
Internal thread
RC (ISO7)
50
RC89
MS
VA
1.970
S020-428730-INSERTION fit...
428730
External thread
G
15
GS85
MS
VA
0.750
S020-428731-INSERTION fit...
428731
External thread
G
20
GS86
MS
VA
0.800
S020-428732-INSERTION fit...
428732
External thread
G
25
GS87
MS
VA
1.150
S020-428733-INSERTION fit...
428733
External thread
G
32
GS88
MS
VA
1.430
S020-428734-INSERTION fit...
428734
External thread
G
40
MS31
MS
VA
1.600
S020-428735-INSERTION fit...
428735
External thread
G
50
MS32
MS
VA
2.200
S020-428736-INSERTION fit...
428736
Internal thread
G
15
GM84
VA
VA
0.700
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表