目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8694 - Digital electropneumatic
Buerkert
Products (A - Z)
8694
Powered by
CAD模型選擇
{buerkert/produkteaz/8694/positionertopcontrolbasic.prj},{NB=8694-323264-PositionerTopControl BASIC},{BUNR=323264},{VENTILTYP=27XX},{VARIANTE=Service-büS},{ELAN=MP},{FAN=S6},{ATEX=nein},{E2=ja},{CNSMASSEXACT=0.460},{ACTIVE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
VENTILTYP
For use with valve type
ⁿ/ₐ
VARIANTE
design, version
[mm]
ELAN
electric connection
[mm]
FAN
fluidic connection
[mm]
ATEX
Atex-variant
ⁿ/ₐ
E2
R-connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8694-227414-Digital elect...
227414
27XX
cable bushing
KD
S6
No
nein
0.505
8694-227434-Digital elect...
227434
27XX
cable bushing
KD
S6
No
ja
0.460
8694-227415-Digital elect...
227415
27XX
cable bushing
KD
S6
No
nein
0.505
8694-227435-Digital elect...
227435
27XX
cable bushing
KD
S6
No
ja
0.460
8694-227411-Digital elect...
227411
27XX
cable bushing
KD
GW
No
nein
0.500
8694-227432-Digital elect...
227432
27XX
cable bushing
KD
GW
No
ja
0.550
8694-227413-Digital elect...
227413
27XX
cable bushing
KD
GW
No
nein
0.505
8694-227433-Digital elect...
227433
27XX
cable bushing
KD
GW
No
ja
0.530
8694-265051-Digital elect...
265051
27XX
cable bushing
KD
GW
Yes
nein
1.320
8694-265052-Digital elect...
265052
27XX
cable bushing
KD
GW
Yes
nein
0.510
8694-265063-Digital elect...
265063
27XX
cable bushing
KD
GW
Yes
ja
0.860
8694-265064-Digital elect...
265064
27XX
cable bushing
KD
GW
Yes
ja
1.100
8694-227418-Digital elect...
227418
27XX
multi-pole
MP
S6
No
nein
0.505
8694-227438-Digital elect...
227438
27XX
multi-pole
MP
S6
No
ja
1.600
8694-227419-Digital elect...
227419
27XX
multi-pole
MP
S6
No
nein
0.505
8694-227439-Digital elect...
227439
27XX
multi-pole
MP
S6
No
ja
0.460
8694-227416-Digital elect...
227416
27XX
multi-pole
MP
GW
No
nein
0.485
8694-227436-Digital elect...
227436
27XX
multi-pole
MP
GW
No
ja
0.550
8694-227417-Digital elect...
227417
27XX
multi-pole
MP
GW
No
nein
0.510
8694-227437-Digital elect...
227437
27XX
multi-pole
MP
GW
No
ja
0.530
8694-265053-Digital elect...
265053
27XX
multi-pole
MP
GW
Yes
nein
0.460
8694-265054-Digital elect...
265054
27XX
multi-pole
MP
GW
Yes
nein
0.460
8694-265065-Digital elect...
265065
27XX
multi-pole
MP
GW
Yes
ja
0.460
8694-265066-Digital elect...
265066
27XX
multi-pole
MP
GW
Yes
ja
0.460
8694-227410-Digital elect...
227410
27XX
ribbon-cable terminal
SK
S6
No
nein
0.460
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表