目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6212 - Diaphragm valve 2/2 way servo-assisted
Buerkert
Products (A - Z)
6212
Powered by
CAD模型選擇
{buerkert/produkteaz/6212/6212.prj},{NB=6212-139658-2/2-Wege-Magnetventil mit Servomembran},{BUNR=139658},{WW=B},{DB=0,2-6},{DN=20.000},{LTA=G 1},{SPFR=024/DC},{DWST=AA},{WKST=MS},{A1=60.000},{A2=60.000},{A3=7.000},{A4=29.500},{A5=6.500},{B1=80.000},{B2=12.000},{B3=36.000},{C1=53.000},{C2=11.000},{C3=19.000},{D1=50.000},{D2=50.000},{D3=41.000},{D4=41.000},{D5=28.000},{D6=23.850},{D7=18.000},{E1=17.000},{E2=20.000},{F1=33.250},{F2=18.000},{F3=16.000},{G1=12.000},{G2=14.700},{G3=7.000},{G4=2.950},{G5=0.050},{G6=6.000},{G7=15.000},{H1=19.000},{H2=46.000},{H3=46.000},{H4=5.400},{H5=8.500},{H6=5.000},{AUSF=PPE/PA},{CNSMASSEXACT=0.850}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DB
Pressure range
[bar]
DN
Orifice size
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
SPFR
Voltage/Frequency
[V / Hz]
DWST
Sealing material
ⁿ/ₐ
WKST
Body material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6212-138930-2/2-2/2-way S...
138930
A
0,2-10
10.000
G 3/8
024/DC
BB
MS
0.310
6212-138933-2/2-2/2-way S...
138933
A
0,2-10
10.000
G 3/8
024/DC
FF
MS
0.316
6212-138936-2/2-2/2-way S...
138936
A
0,2-10
10.000
G 3/8
024/DC
AA
MS
0.310
6212-138943-2/2-2/2-way S...
138943
A
0,2-10
10.000
G 1/2
024/DC
BB
MS
0.270
6212-138946-2/2-2/2-way S...
138946
A
0,2-10
10.000
G 1/2
024/DC
FF
MS
0.270
6212-138949-2/2-2/2-way S...
138949
A
0,2-10
10.000
G 1/2
024/DC
AA
MS
0.280
6212-138956-2/2-2/2-way S...
138956
A
0,2-10
13.000
G 1/2
024/DC
BB
MS
0.426
6212-138959-2/2-2/2-way S...
138959
A
0,2-10
13.000
G 1/2
024/DC
FF
MS
0.427
6212-138962-2/2-2/2-way S...
138962
A
0,2-10
13.000
G 1/2
024/DC
AA
MS
0.426
6212-138968-2/2-2/2-way S...
138968
A
0,2-10
13.000
G 3/4
024/DC
BB
MS
0.360
6212-138971-2/2-2/2-way S...
138971
A
0,2-10
13.000
G 3/4
024/DC
FF
MS
0.410
6212-138974-2/2-2/2-way S...
138974
A
0,2-10
13.000
G 3/4
024/DC
AA
MS
0.360
6212-138980-2/2-2/2-way S...
138980
A
0,2-10
20.000
G 3/4
024/DC
BB
MS
1.004
6212-138983-2/2-2/2-way S...
138983
A
0,2-10
20.000
G 3/4
024/DC
FF
MS
1.006
6212-138986-2/2-2/2-way S...
138986
A
0,2-10
20.000
G 3/4
024/DC
AA
MS
1.000
6212-138992-2/2-2/2-way S...
138992
A
0,2-10
20.000
G 1
024/DC
BB
MS
0.850
6212-138995-2/2-2/2-way S...
138995
A
0,2-10
20.000
G 1
024/DC
FF
MS
0.840
6212-138998-2/2-2/2-way S...
138998
A
0,2-10
20.000
G 1
024/DC
AA
MS
0.833
6212-139602-2/2-2/2-way S...
139602
B
0,2-6
10.000
G 3/8
024/DC
BB
MS
0.310
6212-139605-2/2-2/2-way S...
139605
B
0,2-6
10.000
G 3/8
024/DC
FF
MS
0.310
6212-139608-2/2-2/2-way S...
139608
B
0,2-6
10.000
G 3/8
024/DC
AA
MS
0.308
6212-139612-2/2-2/2-way S...
139612
B
0,2-6
10.000
G 1/2
024/DC
BB
MS
0.269
6212-139615-2/2-2/2-way S...
139615
B
0,2-6
10.000
G 1/2
024/DC
FF
MS
0.267
6212-139618-2/2-2/2-way S...
139618
B
0,2-6
10.000
G 1/2
024/DC
AA
MS
0.321
6212-139622-2/2-2/2-way S...
139622
B
0,2-6
13.000
G 1/2
024/DC
BB
MS
0.425
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表