目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2506 - Cable Plug Form C
Buerkert
Products (A - Z)
6011
Powered by
CAD模型選擇
{buerkert/produkteaz/6011/2506.prj},{NB=2506-008355-Geraetesteckdose nach DIN 43650, Form C},{BUNR=008355},{I=1.0},{U=100 bis 120 V / AC/DC},{L=0.0},{CNSMASSEXACT=0.015}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2016年8月2日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
I
max. Dauerstrom
[A]
U
Voltage and version
ⁿ/ₐ
L
cable length
[m]
CNSMASSEXACT
Weight
[kg]
2506-008353-appliance plu...
008353
3.0
0 to 250 V / AC/DC
0.0
0.015
2506-008402-appliance plu...
008402
3.0
12 to 24 V / AC/DC
0.0
0.013
2506-008403-appliance plu...
008403
3.0
100 to 120 V / AC/DC
0.0
0.015
2506-008404-appliance plu...
008404
3.0
200 to 240 V / AC/DC
0.0
0.015
2506-008354-appliance plu...
008354
1.0
12 to 24 V / AC/DC
0.0
0.013
2506-008355-appliance plu...
008355
1.0
100 to 120 V / AC/DC
0.0
0.015
2506-008356-appliance plu...
008356
1.0
200 to 240 V / AC/DC
0.0
0.016
2506-008408-appliance plu...
008408
3.0
12 to 24 V / AC/DC
0.0
0.013
2506-008409-appliance plu...
008409
3.0
100 to 120 V / AC/DC
0.0
0.015
2506-008410-appliance plu...
008410
3.0
200 to 240 V / AC/DC
0.0
0.015
2506-008411-appliance plu...
008411
1.0
12 to 24 V / DC
0.0
0.013
2506-008412-appliance plu...
008412
1.0
12 to 24 V / DC
0.0
0.015
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表