目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3321 - Electromotive 2/2 way globe valve
Buerkert
Products (A - Z)
3321
Powered by
CAD模型選擇
{buerkert/produkteaz/3321/3321.prj},{NB=3321-300226-Elektromotorisches Prozessventil - 2/2-Wege Geradsitzventil},{BUNR=300226},{PPATH=3321muffesbl.prj},{DN=25},{D=NPT 1},{LTA=NM86},{L=90.00},{EFUK=G},{EAN=MP},{BED=I},{KOMM=G},{GV=1},{KV=13.0},{ACTIVE=1},{CNSMASSEXACT=5.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
DN
Orifice size
[mm]
D
Port connection
[mm]
LTA
Port connection
[mm]
L
overall length
[mm]
EFUK
Function
[mm]
EAN
Operating
[mm]
BED
Operating
[mm]
KOMM
communication
[mm]
GV
geometry variant
[mm]
KV
KV value
[mm]
ACTIVE
[mm]
CNSMASSEXACT
Weight
[kg]
3321-296240-Electromotive...
296240
20
G 3/4
GM85
75.00
G
KD
I
G
1
7.1
1
4.700
3321-310544-Electromotive...
310544
25
115x85x14
FD24
160.00
G
KD
I
G
1
13.0
1
7.614
3321-313948-Electromotive...
313948
25
G 1
GM86
90.00
G
MP
I
G
1
13.0
1
5.185
3321-315579-Electromotive...
315579
25
G 1
GM86
90.00
G
KD
I
G
1
13.0
1
4.962
3321-300226-Electromotive...
300226
25
NPT 1
NM86
90.00
G
MP
I
G
1
13.0
1
5.400
3321-301204-Electromotive...
301204
25
NPT 1
NM86
90.00
G
KD
I
G
1
13.0
1
5.400
3321-316637-Electromotive...
316637
25
NPT 1
NM86
90.00
G
KD
I
G
1
13.0
1
4.972
3321-311725-Electromotive...
311725
40
127x98.6x15.7
FA06
222.00
G
MP
I
G
1
31.0
1
9.361
3321-315580-Electromotive...
315580
40
G 1 1/2
GM88
120.00
G
KD
I
G
1
31.0
1
6.327
3321-311068-Electromotive...
311068
40
NPT 1 1/2
NM88
120.00
G
KD
I
G
1
31.0
1
6.366
3321-300545-Electromotive...
300545
50
53.0x1.5
SD47
175.00
G
KD
I
G
1
45.0
1
7.530
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表