目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3233-VG-SMS - 2/2-WAY DIAPHRAGM VALVE CAST SMS 3008
Buerkert
Products (A - Z)
3233
Powered by
CAD模型選擇
{buerkert/produkteaz/3233/3233-vg-sms.prj},{NB=3233-DN50-SA63-D050-VG-SMS},{PPATH=3233sbl-vg-pps.prj},{DN=50},{DWST=EA},{DN1=50},{D=51.0x1.2},{LTA=SA63},{ANTRV=Aufsatz+Handrad PPS},{ANTR=D050},{KV=50.0},{BPAB=7},{BPEA=7},{DM=100},{NR=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice port connection
ⁿ/ₐ
D
Port connection D1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm EPDM/PTFE
[bar]
3233-DN25-SA60-D050-VG-SM...
25
25
25.0x1.2
SA60
Top+Handwheel PPS
D050
16.0
10
10
3233-DN40-SA62-D050-VG-SM...
40
40
38.0x1.2
SA62
Top+Handwheel PPS
D050
29.0
10
10
3233-DN50-SA63-D050-VG-SM...
50
50
51.0x1.2
SA63
Top+Handwheel PPS
D050
50.0
7
7
3233-DN25-SA60-D051-VG-SM...
25
25
33.7x2.0
SA60
Top Stainless steel/Handw...
D051
16.0
10
10
3233-DN40-SA62-D051-VG-SM...
40
40
48.3x2.0
SA62
Top Stainless steel/Handw...
D051
29.0
10
10
3233-DN50-SA63-D051-VG-SM...
50
50
51.0x1.2
SA63
Top Stainless steel/Handw...
D051
50.0
10
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表