目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2103-VP-CLAMP-ISO - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body CLAMP-ISO
Buerkert
Products (A - Z)
2103
Powered by
CAD模型選擇
{buerkert/produkteaz/2103/2103-vp-clamp-iso.prj},{NB=2103-317887-VP-CLAMP-ISO-DN50-TC47-130-0-EA-54-8690},{PPATH=2103sblvp-clamp-iso.prj},{BUNR=317887},{DN=50},{NORM=ISO 4200},{DN1=50},{D=77.5x60.3x2.0},{LTA=TC47},{ANTG=130},{WW=0},{DWST=EA},{KV=70.0},{BPAB=-},{BPEA=7.0},{KH=1.000},{NR=54},{ANTYV=8690},{ANTYVB='8690','8691','8692','8693','8694'},{CNSMASSEXACT=7.094},{ATEX=nein},{DIST1=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
DN
Diaphragm size
ⁿ/ₐ
NORM
Anschlussnorm
ⁿ/ₐ
DN1
nominal diameter port connection
ⁿ/ₐ
D
Port Connection DxS
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DWST
Sealing material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
DIST1
[mm]
2103-317761-VP-CLAMP-ISO-...
317761
08
ISO 4200
08
25.0x13.5x1.6
TC40
050
A/B
AD
0.606
3.500
2103---VP-CLAMP-ISO-DN08-...
-
08
ISO 4200
08
25.0x13.5x1.6
TC40
050
I
AD
0.600
3.500
2103-317865-VP-CLAMP-ISO-...
317865
08
ISO 4200
08
25.0x13.5x1.6
TC40
050
0
AD
0.617
3.500
2103-317762-VP-CLAMP-ISO-...
317762
08
ISO 4200
08
25.0x13.5x1.6
TC40
050
A/B
EA
0.586
3.500
2103---VP-CLAMP-ISO-DN08-...
-
08
ISO 4200
08
25.0x13.5x1.6
TC40
050
I
EA
0.600
3.500
2103-317866-VP-CLAMP-ISO-...
317866
08
ISO 4200
08
25.0x13.5x1.6
TC40
050
0
EA
0.584
3.500
2103-317763-VP-CLAMP-ISO-...
317763
08
ISO 4200
10
25.0x17.2x1.6
TC53
050
A/B
AD
0.608
3.500
2103---VP-CLAMP-ISO-DN10-...
-
08
ISO 4200
10
25.0x17.2x1.6
TC53
050
I
AD
0.600
3.500
2103-317868-VP-CLAMP-ISO-...
317868
08
ISO 4200
10
25.0x17.2x1.6
TC53
050
0
AD
0.619
3.500
2103-317764-VP-CLAMP-ISO-...
317764
08
ISO 4200
10
25.0x17.2x1.6
TC53
050
A/B
EA
0.609
3.500
2103---VP-CLAMP-ISO-DN10-...
-
08
ISO 4200
10
25.0x17.2x1.6
TC53
050
I
EA
0.600
3.500
2103-317869-VP-CLAMP-ISO-...
317869
08
ISO 4200
10
25.0x17.2x1.6
TC53
050
0
EA
0.607
3.500
2103-317765-VP-CLAMP-ISO-...
317765
15
ISO 4200
15
50.5x21.3x1.6
TC52
070
A/B
AD
1.454
5.000
2103---VP-CLAMP-ISO-DN15-...
-
15
ISO 4200
15
50.5x21.3x1.6
TC52
070
I
AD
1.300
5.000
2103-317870-VP-CLAMP-ISO-...
317870
15
ISO 4200
15
50.5x21.3x1.6
TC52
070
0
AD
1.452
5.000
2103-317766-VP-CLAMP-ISO-...
317766
15
ISO 4200
15
50.5x21.3x1.6
TC52
070
A/B
EA
1.337
5.000
2103---VP-CLAMP-ISO-DN15-...
-
15
ISO 4200
15
50.5x21.3x1.6
TC52
070
I
EA
1.300
5.000
2103-317871-VP-CLAMP-ISO-...
317871
15
ISO 4200
15
50.5x21.3x1.6
TC52
070
0
EA
1.335
5.000
2103-317767-VP-CLAMP-ISO-...
317767
20
ISO 4200
20
50.5x26.9x1.6
TC43
070
A/B
AD
1.602
5.000
2103---VP-CLAMP-ISO-DN20-...
-
20
ISO 4200
20
50.5x26.9x1.6
TC43
070
I
AD
1.500
5.000
2103-317873-VP-CLAMP-ISO-...
317873
20
ISO 4200
20
50.5x26.9x1.6
TC43
070
0
AD
1.608
5.000
2103-317768-VP-CLAMP-ISO-...
317768
20
ISO 4200
20
50.5x26.9x1.6
TC43
070
A/B
EA
1.521
5.000
2103---VP-CLAMP-ISO-DN20-...
-
20
ISO 4200
20
50.5x26.9x1.6
TC43
070
I
EA
1.600
5.000
2103-317874-VP-CLAMP-ISO-...
317874
20
ISO 4200
20
50.5x26.9x1.6
TC43
070
0
EA
1.527
5.000
2103-317769-VP-CLAMP-ISO-...
317769
25
ISO 4200
25
50.5x33.7x2.0
TC44
090
A/B
AD
3.036
6.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表