目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2103-VG-ASME-Clamp - 2/2-way diaphragm valve ELEMENT, cast body, clamp connection, DN 15-50, ASME
Buerkert
Products (A - Z)
2103
Powered by
CAD模型選擇
{buerkert/produkteaz/2103/2103-vg-asme-clamp.prj},{NB=2103-VG-ASME-C-DN25-TG04-070-A/B--},{PPATH=2103sblvgc.prj},{DN=25},{NORM=ASME BPE},{DN1=25},{D=50,5x25,4x1,65},{LTA=TG04},{ANTG=070},{WW=A/B},{DWST=EA},{KV=14.0},{BPAB=0.0},{BPEA=0.0},{KH=1.000},{NR=13},{ANTYV=-},{ANTYVB='-'},{DIST1=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
DN1
nominal diameter port connection
ⁿ/ₐ
D
Port Connection CxDxS
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
2103-VG-ASME-C-DN10-TG01-...
08
ASME BPE
10
25,0x9,53x0,89
TG01
050
A/B
2103-VG-ASME-C-DN10-TG01-...
08
ASME BPE
10
25,0x9,53x0,89
TG01
050
I
2103-VG-ASME-C-DN10-TG01-...
08
ASME BPE
10
25,0x9,53x0,89
TG01
050
0
2103-VG-ASME-C-DN15-TG02-...
08
ASME BPE
15
25,0x12,7x1,65
TG02
050
A/B
2103-VG-ASME-C-DN15-TG02-...
08
ASME BPE
15
25,0x12,7x1,65
TG02
050
I
2103-VG-ASME-C-DN15-TG02-...
08
ASME BPE
15
25,0x12,7x1,65
TG02
050
0
2103-VG-ASME-C-DN20-TG03-...
15
ASME BPE
20
25,0x19,05x1,65
TG03
050
A/B
2103-VG-ASME-C-DN20-TG03-...
15
ASME BPE
20
25,0x19,05x1,65
TG03
050
I
2103-VG-ASME-C-DN20-TG03-...
15
ASME BPE
20
25,0x19,05x1,65
TG03
050
0
2103-VG-ASME-C-DN20-TG03-...
15
ASME BPE
20
25,0x19,05x1,65
TG03
070
A/B
2103-VG-ASME-C-DN20-TG03-...
15
ASME BPE
20
25,0x19,05x1,65
TG03
070
I
2103-VG-ASME-C-DN20-TG03-...
15
ASME BPE
20
25,0x19,05x1,65
TG03
070
0
2103-VG-ASME-C-DN25-TG04-...
25
ASME BPE
25
50,5x25,4x1,65
TG04
070
A/B
2103-VG-ASME-C-DN25-TG04-...
25
ASME BPE
25
50,5x25,4x1,65
TG04
070
I
2103-VG-ASME-C-DN25-TG04-...
25
ASME BPE
25
50,5x25,4x1,65
TG04
070
0
2103-VG-ASME-C-DN25-TG04-...
25
ASME BPE
25
50,5x25,4x1,65
TG04
090
A/B
2103-VG-ASME-C-DN25-TG04-...
25
ASME BPE
25
50,5x25,4x1,65
TG04
090
I
2103-VG-ASME-C-DN25-TG04-...
25
ASME BPE
25
50,5x25,4x1,65
TG04
090
0
2103-VG-ASME-C-DN40-TG05-...
40
ASME BPE
40
50,5x38,1x1,65
TG05
090
A/B
2103-VG-ASME-C-DN40-TG05-...
40
ASME BPE
40
50,5x38,1x1,65
TG05
090
I
2103-VG-ASME-C-DN40-TG05-...
40
ASME BPE
40
50,5x38,1x1,65
TG05
090
0
2103-VG-ASME-C-DN40-TG05-...
40
ASME BPE
40
50,5x38,1x1,65
TG05
130
A/B
2103-VG-ASME-C-DN40-TG05-...
40
ASME BPE
40
50,5x38,1x1,65
TG05
130
I
2103-VG-ASME-C-DN40-TG05-...
40
ASME BPE
40
50,5x38,1x1,65
TG05
130
0
2103-VG-ASME-C-DN50-TG06-...
50
ASME BPE
50
64,0x50,81x1,65
TG06
130
A/B
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表