目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2006 - Pneumatically operated 3/2-way seat valve CLASSIC
Buerkert
Products (A - Z)
2006
Powered by
CAD模型選擇
{buerkert/produkteaz/2006/2006.prj},{NB=2006-287201-Pneumatisch betätigtes 3/2-Wege Sitzventil CLASSIC},{BUNR=287201},{PPATH=2006/2006sbl.prj},{LTA=G 2},{DN=50},{ANTG=125},{ANTA=PA},{ANTYVB='-','1062','8631'},{BUNRADVB=648757},{CNSMASSEXACT=9.208}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
DN
Orifice size
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
ANTA
Actuator version
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
2006-287191-Pneumatically...
287191
G 1/2
15
50
PA
1.290
2006-287192-Pneumatically...
287192
G 1/2
15
63
PA
1.685
2006-287193-Pneumatically...
287193
G 3/4
20
50
PA
1.281
2006-287194-Pneumatically...
287194
G 3/4
20
63
PA
1.589
2006-287195-Pneumatically...
287195
G 1
25
63
PA
2.077
2006-287196-Pneumatically...
287196
G 1 1/4
32
80
PA
4.155
2006-287197-Pneumatically...
287197
G 1 1/4
32
125
PA
7.552
2006-287198-Pneumatically...
287198
G 1 1/4
40
63
PA
3.235
2006-287199-Pneumatically...
287199
G 1 1/2
40
80
PA
3.879
2006-287200-Pneumatically...
287200
G 1 1/2
40
125
PA
7.276
2006-287201-Pneumatically...
287201
G 2
50
125
PA
9.208
2006-287202-Pneumatically...
287202
G 1/2
15
50
PPS
1.330
2006-287203-Pneumatically...
287203
G 1/2
15
63
PPS
1.741
2006-287204-Pneumatically...
287204
G 3/4
20
50
PPS
1.200
2006-287205-Pneumatically...
287205
G 3/4
20
63
PPS
1.656
2006-287206-Pneumatically...
287206
G 1
25
63
PPS
2.141
2006-287207-Pneumatically...
287207
G 1 1/4
32
80
PPS
4.274
2006-287208-Pneumatically...
287208
G 1 1/4
32
125
PPS
7.967
2006-287209-Pneumatically...
287209
G 1 1/2
40
63
PPS
3.152
2006-287210-Pneumatically...
287210
G 1 1/2
40
80
PPS
3.998
2006-287211-Pneumatically...
287211
G 1 1/2
40
125
PPS
7.691
2006-287212-Pneumatically...
287212
G 2
50
125
PPS
9.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表