目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
1087 - Timer
Buerkert
Products (A - Z)
1087
Powered by
CAD模型選擇
{buerkert/produkteaz/1087/1087.prj},{NB=1087-348907-Timer},{BUNR=348907},{SP=24-240 Volt [BDK]},{BES=Timer analog [28]},{BESV=28},{CNSMASSEXACT=0.075}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
SP
voltage
ⁿ/ₐ
BES
Configuration
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
1087-348828-Timer
348828
10-30 Volt [BCH]
Timer analog [28]
0.075
1087-348906-Timer
348906
10-30 Volt [BCH]
Timer analog [28]
0.075
1087-348829-Timer
348829
24-240 Volt [BDK]
Timer analog [28]
0.075
1087-348907-Timer
348907
24-240 Volt [BDK]
Timer analog [28]
0.075
1087-348830-Timer
348830
10-48 Volt [BFW]
Timer digital [29]
0.075
1087-348908-Timer
348908
10-48 Volt [BFW]
Timer digital [29]
0.075
1087-348831-Timer
348831
110-240 Volt [BDX]
Timer digital [29]
0.010
1087-348909-Timer
348909
110-240 Volt [BDX]
Timer digital [29]
0.075
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表