目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6526 - 3/2 way Solenoid Valve for pneumatics
Buerkert
Pneumatics and Process Interfaces
Pneumatic Valves
General Purpose 3/2 Solenoids
Powered by
CAD模型選擇
{buerkert/pneumatikundprozessschnittstellen/pneumatikventile/32wege/6526.prj},{NB=6526-160408-3/2-Wege-Magnetventil fuer Pneumatik},{BUNR=160408},{WW=C},{DN=6},{QNN=700},{DB=2,0-8,0},{SPFR=024/DC},{LEIS=1},{SZOE=20},{SZS=12},{LTA1=FM18},{ELA=2.000},{CNSMASSEXACT=0.085}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
[mm]
QNN
QNn-value air
[l/min]
DB
Pressure range
[bar]
SPFR
voltage / frequency
[V / Hz]
LEIS
power
[Watt]
SZOE
response time opening
[ms]
SZS
response time closing
[ms]
LTA1
port connection 1
ⁿ/ₐ
ELA
electrical connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6526-156842-3/2-way-solen...
156842
C
6
700
1,0-10
024/DC
2
20
12
FM17
1.000
0.105
6526-163028-3/2-way-solen...
163028
C
6
700
1,0-10
024/DC
2
20
12
FM17
2.000
0.110
6526-156318-3/2-way-solen...
156318
C
6
700
2,0-10
024/DC
2
20
12
FM17
1.000
0.088
6526-158944-3/2-way-solen...
158944
C
6
700
2,0-10
024/DC
2
20
12
FM17
2.000
0.089
6526-160405-3/2-way-solen...
160405
C
6
700
2,0-10
024/DC
2
20
12
FM18
2.000
0.085
6526-156840-3/2-way-solen...
156840
C
6
700
2,0-8,0
024/DC
1
20
17
FM17
1.000
0.095
6526-158947-3/2-way-solen...
158947
C
6
700
2,0-8,0
024/DC
1
20
12
FM17
2.000
0.085
6526-160408-3/2-way-solen...
160408
C
6
700
2,0-8,0
024/DC
1
20
12
FM18
2.000
0.085
6526-157672-3/2-way-solen...
157672
D
6
700
1,0-10
024/DC
2
12
20
FM17
1.000
0.085
6526-163029-3/2-way-solen...
163029
D
6
700
1,0-10
024/DC
2
20
12
FM17
2.000
0.085
6526-156320-3/2-way-solen...
156320
D
6
700
2,0-10
024/DC
2
12
20
FM17
1.000
0.075
6526-158946-3/2-way-solen...
158946
D
6
700
2,0-10
024/DC
2
20
12
FM17
2.000
0.088
6526-160407-3/2-way-solen...
160407
D
6
700
2,0-10
024/DC
2
20
12
FM18
2.000
0.085
6526-156841-3/2-way-solen...
156841
D
6
700
2,0-8,0
024/DC
1
17
20
FM17
1.000
0.085
6526-158948-3/2-way-solen...
158948
D
6
700
2,0-8,0
024/DC
1
20
12
FM17
2.000
0.085
6526-160409-3/2-way-solen...
160409
D
6
700
2,0-8,0
024/DC
1
20
12
FM18
2.000
0.085
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表