目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
7615 - Micro Dosing Unit for precise dosing in microlitre-range
Buerkert
Microfluidic Valves and Pumps
Membrane / Micro-dosing Pumps
Powered by
CAD模型選擇
{buerkert/mikroventileundpumpen/membran-undmikrodosierpumpen/7615.prj},{NB=7615-215793-Mikro Dosiereinheit für präzise Dosierung im Mikroliterbereich},{BUNR=215793},{SP=24V DC},{LTA=UNF 1/4-28},{DWST=FFKM},{FUNK=5 Hz},{LTA1=2},{CNSMASSEXACT=0.127}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
SP
voltage
ⁿ/ₐ
LTA
connection
ⁿ/ₐ
DWST
Sealing material
ⁿ/ₐ
FUNK
Function
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
7615-238190-Micro Dosing ...
238190
24V DC
flange
FFKM
5 Hz (Frequency mode)
0.138
7615-215793-Micro Dosing ...
215793
24V DC
UNF 1/4-28
FFKM
5 Hz
0.127
7615-238193-Micro Dosing ...
238193
24V DC
flange
FFKM / EPDM
5 Hz
0.130
7615-238194-Micro Dosing ...
238194
24V DC
UNF 1/4-28
FFKM / EPDM
5 Hz
0.126
7615-238195-Micro Dosing ...
238195
12V DC
UNF 1/4-28
FFKM / EPDM
5 Hz
0.125
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表