您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
0121 - Direct-acting 2/2 or 3/2 way pivoted armature valve
Buerkert
Solenoid Valves
General Purpose 3/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/32wege/0121.prj},{NB=0121-047859-2/2- oder 3/2-Wege-Magnetventil fuer aggressive Medien},{BUNR=047859},{NW=4.000},{KV=0.300},{P=0-4},{LTA=G 3/8},{GW=PVC},{DW=FPM},{UF=230/50},{B=91.000},{E=35.000},{F=65.000},{WW=A},{CNSMASSEXACT=0.387}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
NW
Orifice size
[mm]
KV
Kv-Value-Water
[m³/h]
P
Pressure range
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
GW
Body material
ⁿ/ₐ
DW
Sealing material
ⁿ/ₐ
UF
Voltage/Frequency
[V/Hz]
B
[mm]
E
[mm]
F
[mm]
WW
Circuit function
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
0121-055244-2/2 and 3/2-w...
055244
4.000
0.300
0-2
G 1/4
VA
FPM
024/DC
89.000
32.000
76.000
A
0.900
0121-056934-2/2 and 3/2-w...
056934
4.000
0.300
0-4
G 1/4
VA
FPM
024/50
89.000
32.000
76.000
A
0.900
0121-052817-2/2 and 3/2-w...
052817
4.000
0.300
0-4
G 1/4
VA
FPM
042/50
89.000
32.000
76.000
A
0.320
0121-052441-2/2 and 3/2-w...
052441
4.000
0.300
0-4
G 1/4
VA
FPM
230/50
89.000
32.000
76.000
A
0.900
0121-040482-2/2 and 3/2-w...
040482
6.000
0.600
0-1
G 1/4
VA
FPM
024/DC
89.000
32.000
76.000
A
0.900
0121-057086-2/2 and 3/2-w...
057086
6.000
0.600
0-2
G 1/4
VA
FPM
024/50
89.000
32.000
76.000
A
0.900
0121-052819-2/2 and 3/2-w...
052819
6.000
0.600
0-2
G 1/4
VA
FPM
042/50
89.000
32.000
76.000
A
0.320
0121-067659-2/2 and 3/2-w...
067659
6.000
0.600
0-2
G 1/4
VA
FPM
110/50
89.000
32.000
76.000
A
0.320
0121-054595-2/2 and 3/2-w...
054595
6.000
0.600
0-2
G 1/4
VA
FPM
230/50
89.000
32.000
76.000
A
0.900
0121-042457-2/2 and 3/2-w...
042457
4.000
0.300
0-2
G 1/4
VA
FPM
230/50
89.000
32.000
76.000
E
0.890
0121-049654-2/2 and 3/2-w...
049654
4.000
0.300
0-2
G 3/8
PVC
FPM
024/DC
91.000
35.000
65.000
A
0.386
0121-048940-2/2 and 3/2-w...
048940
4.000
0.300
0-4
G 3/8
PVC
FPM
024/50
91.000
35.000
65.000
A
0.390
0121-047859-2/2 and 3/2-w...
047859
4.000
0.300
0-4
G 3/8
PVC
FPM
230/50
91.000
35.000
65.000
A
0.387
0121-048749-2/2 and 3/2-w...
048749
6.000
0.600
0-1
G 3/8
PVC
FPM
024/DC
91.000
35.000
65.000
A
0.390
0121-049348-2/2 and 3/2-w...
049348
6.000
0.600
0-2
G 3/8
PVC
FPM
024/50
91.000
35.000
65.000
A
0.335
0121-050553-2/2 and 3/2-w...
050553
6.000
0.600
0-2
G 3/8
PVC
FPM
110/50
91.000
35.000
65.000
A
0.386
0121-047810-2/2 and 3/2-w...
047810
6.000
0.600
0-2
G 3/8
PVC
FPM
230/50
91.000
35.000
65.000
A
0.390
0121-048697-2/2 and 3/2-w...
048697
8.000
1.000
0-1
G 3/8
PVC
FPM
024/UC
91.000
35.000
65.000
A
0.490
0121-052800-2/2 and 3/2-w...
052800
8.000
1.000
0-1
G 3/8
PVC
FPM
024/50
91.000
35.000
65.000
A
0.391
0121-052302-2/2 and 3/2-w...
052302
8.000
1.000
0-1
G 3/8
PVC
FPM
230/50
91.000
35.000
65.000
A
0.390
0121-130933-2/2 and 3/2-w...
130933
4.000
0.300
0-2
G 3/8
PTFE
FFKM
024/UC
91.000
35.000
65.000
E
0.599
0121-130934-2/2 and 3/2-w...
130934
4.000
0.300
0-2
G 3/8
PTFE
FFKM
230/50
91.000
35.000
65.000
E
0.465
0121-049533-2/2 and 3/2-w...
049533
6.000
0.600
0-1
G 3/8
PVC
FPM
024/DC
91.000
35.000
65.000
F
0.390
0121-052181-2/2 and 3/2-w...
052181
6.000
0.600
0-2
G 3/8
PVC
FPM
024/50
91.000
35.000
65.000
F
0.390
0121-050336-2/2 and 3/2-w...
050336
6.000
0.600
0-2
G 3/8
PVC
FPM
110/50
91.000
35.000
65.000
F
0.320
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
0131 - Toggle valves 2/2 or 3/2 way direct-acting
Buerkert
08.12.2023
2508 - Cable Plug Form A
Buerkert
08.12.2023
0330 - Direct-acting 2/2 or 3/2 way pivoted armature valve
Buerkert
08.12.2023
0142 - Diaphragm valve 2/2 way servo-assisted
Buerkert
08.12.2023
5282 - Servo-assisted 2/2-way diaphragm valve
Buerkert
08.12.2023
8025 - Insertion flowmeter or batch controller with paddle wheel and flow t...
Buerkert
08.12.2023
8690 - Pneumatic control unit for decentralized automation of ELEMENT proce...
Buerkert
08.12.2023
0343 - 3/2 way Solenoid Valve, Pilot Controlled with Pivoted Armature Valve...
Buerkert
08.12.2023
5281 - 2/2-Way-Solenoid-Valve
Buerkert
08.12.2023
8702 - Mass Flow Meter for Gases (MFM)
Buerkert
08.12.2023
8032 - Flowmeter/Threshold detector with paddle wheel
Buerkert
08.12.2023
3321 - Electromotive 2/2 way globe valve
Buerkert
23.04.2020
6013ex - 2/2-Way-Compact-Solenoid-Valve-EEx
Buerkert
08.12.2023
8691 - Control Head for the integrated
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表