您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Sealing ring for clip-shell Big T-I-L - FLEXSTAR
BRUGG Pipes
ACCESSORIES
Clip-shell
Joint ring
FLEXSTAR
Powered by
CAD模型選擇
{brugg/zubehoer/clip_schalen/dichtringe/flexstar/flexstar_dichtring_big_til.prj},{NB=1095389(300)},{ARTNR=1095389},{DPO=90},{DPI=133},{DC=90},{W=0.52},{MAXT=95},{MAXP=6},{TCI=0.0199},{HL=0.0910},{MINB=1600.00},{MAXL=1100.00},{VINN=0.53},{TD=21.1},{S1=1.9},{AI=74.2},{AH=78},{IM=26.2},{LA=235},{B=235},{T=101},{S=2.9},{VI=0.53},{JR=700},{L=1000},{R=155},{A=1247},{B1=103},{C=747},{XX=33.29},{SC=Waermepumpen},{PT=Flexible Leitung},{SU=Stueck},{SO=FLEXSTAR Dichtring für Clip-Big-Schalen-T-I-L},{VVD=Gemäss Wärmeverlustt Tabelle},{NDT=CALPEX PUR-KING UNO-32/76},{EW=keinen},{GR=32-32},{MOD=CALPEX-PUR-KING Rohr},{BE=Dichtungsring FXS 182/90 zu Clipschale inkl. Spannband},{MAT=ABS mit Edelstahl Spannband},{P=FLEXSTAR Big-Clip-Schalen T-I-L },{LOD=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
SO
Range
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
DPO
DIM
[mm]
W
Weight
[kg/St]
BE
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
LA
Length
[mm]
B
Wide
[mm]
T
Height
[mm]
P
Suitable for
ⁿ/ₐ
1095388
Heat pump
Flexible line
Piece
Joint ring for clip-shell...
1095388
70
0.52
Sealing ring 182/70 for c...
ABS with stainless steel ...
235
235
101
Clip-shell Big T-I-L
1095389
Heat pump
Flexible line
Piece
Joint ring for clip-shell...
1095389
90
0.52
Sealing ring 182/90 for c...
ABS with stainless steel ...
235
235
101
Clip-shell Big T-I-L
1095390
Heat pump
Flexible line
Piece
Joint ring for clip-shell...
1095390
105
0.52
Sealing ring 182/105 for ...
ABS with stainless steel ...
235
235
100
Clip-shell Big T-I-L
1095391
Heat pump
Flexible line
Piece
Joint ring for clip-shell...
1095391
125
0.52
Sealing ring 182/125 for ...
ABS with stainless steel ...
235
235
100
Clip-shell Big T-I-L
1095393
Heat pump
Flexible line
Piece
Joint ring for clip-shell...
1095393
150
0.52
Sealing ring 182/150 for ...
ABS with stainless steel ...
235
235
110
Clip-shell Big T-I-L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表