Screw connection coupling equal - Sanitary
BRUGG Pipes
ACCESSORIES
Connectors
Screwed connectors
Powered by
CAD模型選擇
{brugg/zubehoer/anschlussverbindungen/schraubverbindungen/kupplung_egal_sanitaer.prj},{NB=1079192(300)},{SC=Sanitär},{PT=Fitting},{SU=Stück},{SO=Schraubfitting Kupplung},{ADI=Keine},{ARTNR=1079192},{LOD=300},{PEX=50-50},{DN=40-40},{AM1=50},{WS1=6.9},{AM2=50},{WS2=6.9},{W=1.0},{ET=95},{ED=10},{BESC=PEX/PE-Kupplung Schraubverbindung D= 50x6.9-50x6.9 mm SDR7.4 Messing entzinkungsbestaendig},{MAT=Messing},{L=110},{LX=90},{B=80},{T=80},{VOL=1.029},{PASS=CAPLEX Sanitaer; Flexstar},{N=ISO 15875-5},{URL=https://www.bruggpipes.com/calpex-anschlussverbindungen/},{LD=103.00},{D1=70},{D2=61},{D3=53},{D4=41.50},{L1=46.00},{T1=6},{T2=5.0},{R1=6.000},{R3=12.50},{L2=40.000},{X=5},{L3=46.00},{B1=78.10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
SO
Range
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
PEX
ØPEX
[mm]
DN
[mm]
AM1
Outer diameter d
[mm]
W
Weight
[kg/Pcs]
ET
Operating temperature
[°C]
ED
Operational pressure
[bar]
BESC
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
LX
Length
ⁿ/ₐ
B
Wide
[mm]
T
Height
[mm]
VOL
Volume
[l/m]
N
Norms
ⁿ/ₐ
1080423
Sanitary
Fitting
Piece
Screw fitting coupling
1080423
20-20
16-16
20
0.3
95
10
PEX/PE-coupling screw con...
Brass
68
53
53
0.201
ISO 15875-5
1080424
Sanitary
Fitting
Piece
Screw fitting coupling
1080424
25-25
20-20
25
0.3
95
10
PEX/PE-coupling screw con...
Brass
68
53
53
0.314
ISO 15875-5
1079190
Sanitary
Fitting
Piece
Screw fitting coupling
1079190
32-32
25-25
32
0.4
95
10
PEX/PE-coupling screw con...
Brass
75
57
57
0.423
ISO 15875-5
1079191
Sanitary
Fitting
Piece
Screw fitting coupling
1079191
40-40
32-32
40
0.8
95
10
PEX/PE-coupling screw con...
Brass
90
72
72
0.660
ISO 15875-5
1079192
Sanitary
Fitting
Piece
Screw fitting coupling
1079192
50-50
40-40
50
1.0
95
10
PEX/PE-coupling screw con...
Brass
90
80
80
1.029
ISO 15875-5
1079160
Sanitary
Fitting
Piece
Screw fitting coupling
1079160
63-63
50-50
63
1.7
95
10
PEX/PE-coupling screw con...
Brass
110
97
97
1.633
ISO 15875-5
1079210
Sanitary
Fitting
Piece
Screw fitting coupling
1079210
75-75
65-65
75
2.6
95
10
PEX/PE-coupling screw con...
Brass
128
110
110
2.324
ISO 15875-5
1079211
Sanitary
Fitting
Piece
Screw fitting coupling
1079211
90-90
80-80
90
4.1
95
10
PEX/PE-coupling screw con...
Brass
144
132
132
3.359
ISO 15875-5
1079212
Sanitary
Fitting
Piece
Screw fitting coupling
1079212
110-110
100-100
110
6.2
95
10
PEX/PE-coupling screw con...
Brass
165
155
155
5.001
ISO 15875-5
1079213
Sanitary
Fitting
Piece
Screw fitting coupling
1079213
125-125
125-125
125
8.1
95
10
PEX/PE-coupling screw con...
Brass
169
175
175
6.475
ISO 15875-5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表