T-piece - Heating
BRUGG Pipes
ACCESSORIES
Connectors
Compression connectors
Powered by
CAD模型選擇
{brugg/zubehoer/anschlussverbindungen/pressverbindungen/t_stuck_heizung.prj},{NB=1011436(300)},{ARTNR=1011436},{NO=42},{CONBT=42},{L1=251},{AM1=90},{D1IN=69},{D1OUT=79},{D1SMALL=81},{D1BIG=95},{D1L=45},{D1BIGXL=10},{D1SMALLXL=5},{D1BUMPS=0},{AM2=63},{D2IN=46},{D2OUT=50},{D2SMALL=56},{D2BIG=65},{D2BIGXL=8},{D2SMALLXL=4},{D2BUMPS=0},{D2L=46},{AM3=90},{D3IN=69},{D3OUT=79},{D3SMALL=81},{D3BIG=95},{D3SMALLXL=5},{D3BIGXL=10},{D3BUMPS=0},{D3L=45},{D4=80},{D1B=80},{D2B=56},{D3B=80},{D4DOWN=56},{BH=111.5},{BL=96},{W=5.190},{ET=95},{ED=6},{L=322},{B=250},{H=108},{V=2.07},{SC=Heizung},{PT=Fitting},{SU=Stück},{SO=Pressfitting T-Stück},{ADI=keine},{PEX=90-63-90},{DN=75-50-75},{BESC=PEX-T-Stück Pressverbindung D=90x8.2 / 63x5.8 / 90x8.2 mm SDR11 Messing/Rotguss},{LOD=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
SO
Range
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
PEX
ØPEX
[mm]
DN
[mm]
AM1
Outer diameter d1
[mm]
AM2
Outer diameter d2
[mm]
AM3
Outer diameter d3
[mm]
W
Weight
[kg/Pcs]
ET
Operating temperature
[°C]
ED
Operational pressure
[bar]
BESC
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
H
Height
[mm]
N
Norms
ⁿ/ₐ
1011412
Heating
Fitting
Piece
Pressfitting T-piece
1011412
25-25-25
20-20-20
25
25
25
0.324
95
6
PEX-T-piece press connect...
Brass
156
104
30
ISO 15875-5
1001012
Heating
Fitting
Piece
Pressfitting T-piece
1001012
32-32-32
25-25-25
32
32
32
0.662
95
6
PEX-T-piece press connect...
Brass
170
111
40
ISO 15875-5
1011414
Heating
Fitting
Piece
Pressfitting T-piece
1011414
32-25-32
25-20-25
32
25
32
0.534
95
6
PEX-T-piece press connect...
Brass
170
104
40
ISO 15875-5
1011413
Heating
Fitting
Piece
Pressfitting T-piece
1011413
32-25-25
25-20-20
32
25
25
0.450
95
6
PEX-T-piece press connect...
Brass
163
104
40
ISO 15875-5
1061312
Heating
Fitting
Piece
Pressfitting T-piece
1061312
32-32-25
25-25-20
32
32
25
0.545
95
6
PEX-T-piece press connect...
Brass
163
111
40
ISO 15875-5
1011418
Heating
Fitting
Piece
Pressfitting T-piece
1011418
40-40-40
32-32-32
40
40
40
1.152
95
6
PEX-T-piece press connect...
Brass
184
118
48
ISO 15875-5
1011417
Heating
Fitting
Piece
Pressfitting T-piece
1011417
40-32-40
32-25-32
40
32
40
1.022
95
6
PEX-T-piece press connect...
Brass
184
111
48
ISO 15875-5
1011416
Heating
Fitting
Piece
Pressfitting T-piece
1011416
40-25-40
32-20-32
40
25
40
0.854
95
6
PEX-T-piece press connect...
Brass
184
104
48
ISO 15875-5
1011469
Heating
Fitting
Piece
Pressfitting T-piece
1011469
40-32-32
32-25-25
40
32
32
0.931
95
6
PEX-T-piece press connect...
Brass
177
111
48
ISO 15875-5
1011415
Heating
Fitting
Piece
Pressfitting T-piece
1011415
40-25-32
32-20-25
40
25
32
1.011
95
6
PEX-T-piece press connect...
Brass soldered
177
104
48
ISO 15875-5
1007232
Heating
Fitting
Piece
Pressfitting T-piece
1007232
50-50-50
40-40-40
50
50
50
1.997
95
6
PEX-T-piece press connect...
Brass
198
129
60
ISO 15875-5
1000270
Heating
Fitting
Piece
Pressfitting T-piece
1000270
50-40-50
40-32-40
50
40
50
1.664
95
6
PEX-T-piece press connect...
Brass
198
122
60
ISO 15875-5
1000973
Heating
Fitting
Piece
Pressfitting T-piece
1000973
50-32-50
40-25-40
50
32
50
1.511
95
6
PEX-T-piece press connect...
Brass
198
115
60
ISO 15875-5
1011420
Heating
Fitting
Piece
Pressfitting T-piece
1011420
50-25-50
40-20-40
50
25
50
1.357
95
6
PEX-T-piece press connect...
Brass
198
108
60
ISO 15875-5
1011421
Heating
Fitting
Piece
Pressfitting T-piece
1011421
50-40-40
40-32-32
50
40
40
1.883
95
6
PEX-T-piece press connect...
Brass soldered
191
122
60
ISO 15875-5
1000974
Heating
Fitting
Piece
Pressfitting T-piece
1000974
50-32-40
40-25-40
50
32
40
1.319
95
6
PEX-T-piece press connect...
Brass
191
115
60
ISO 15875-5
1011419
Heating
Fitting
Piece
Pressfitting T-piece
1011419
50-25-40
40-20-32
50
25
40
1.283
95
6
PEX-T-piece press connect...
Brass
191
108
60
ISO 15875-5
1011442
Heating
Fitting
Piece
Pressfitting T-piece
1011442
63-75-63
50-63-50
63
75
63
3.938
95
6
PEX-T-piece press connect...
Brass
262
178
74
ISO 15875-5
1007233
Heating
Fitting
Piece
Pressfitting T-piece
1007233
63-63-63
50-50-50
63
63
63
3.335
95
6
PEX-T-piece press connect...
Brass
262
174
74
ISO 15875-5
1011424
Heating
Fitting
Piece
Pressfitting T-piece
1011424
63-50-63
50-40-50
63
50
63
2.934
95
6
PEX-T-piece press connect...
Brass
262
167
74
ISO 15875-5
1007234
Heating
Fitting
Piece
Pressfitting T-piece
1007234
63-40-63
50-32-50
63
40
63
2.582
95
6
PEX-T-piece press connect...
Brass
262
183
74
ISO 15875-5
1000395
Heating
Fitting
Piece
Pressfitting T-piece
1000395
63-32-63
50-25-50
63
32
63
2.361
95
6
PEX-T-piece press connect...
Brass
262
176
74
ISO 15875-5
1011422
Heating
Fitting
Piece
Pressfitting T-piece
1011422
63-25-63
50-20-50
63
25
63
2.173
95
6
PEX-T-piece press connect...
Brass
262
169
74
ISO 15875-5
1000394
Heating
Fitting
Piece
Pressfitting T-piece
1000394
63-50-50
50-40-40
63
50
50
2.532
95
6
PEX-T-piece press connect...
Brass
255
167
74
ISO 15875-5
1011423
Heating
Fitting
Piece
Pressfitting T-piece
1011423
63-40-50
50-32-40
63
40
50
2.355
95
6
PEX-T-piece press connect...
Brass
255
183
74
ISO 15875-5
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Press fitting with external thread - Heating
BRUGG Pipes
21.02.2024
T-piece - Sanitary
BRUGG Pipes
21.02.2024
Press fitting coupling reduced - Heating
BRUGG Pipes
21.02.2024
CALPEX T-piece preinsulated UNO - low-temperature pipe system
BRUGG Pipes
21.02.2024
Tees, female-female-female
Riegler
27.01.2016
Distributor shaft
BRUGG Pipes
21.02.2024
Tees, female-female-female
Riegler
27.01.2016
Press fitting coupling reduced - Sanitary
BRUGG Pipes
21.02.2024
JMTX Triple Lok - Swivel nut tee
Parker
29.02.2024
CALPEX PUR-KING DUO pipe - Local heating and heat pump pipe system
BRUGG Pipes
21.02.2024
CALPEX PUR-KING UNO pipe - Local heating and heat pump pipe system
BRUGG Pipes
21.02.2024
CALPEX PUR-KING UNO bend - Local heating and heat pump pipe system
BRUGG Pipes
21.02.2024
Tees, female-male-female
Riegler
27.01.2016
Press fitting elbow - Sanitary
BRUGG Pipes
21.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表