Press fitting with weld-on - Heating
BRUGG Pipes
ACCESSORIES
Connectors
Compression connectors
Powered by
CAD模型選擇
{brugg/zubehoer/anschlussverbindungen/pressverbindungen/schweissende_heizung_press.prj},{NB=1011542(300)},{SC=Heizung},{PT=Fitting},{SU=Stück},{SO=Pressfitting mit Anschweissende},{ADI=keine},{ARTNR=1011542},{LOD=300},{PEX=63},{XX=50},{DN=50},{AM1=63},{WS1=5.7},{AM2=60},{WS2=2.9},{AM=60.3},{W=0.972},{ET=95},{ED=6},{BESC=PEX-Anschlussstueck Pressverbindung Schweissende 60.3 mm D=63x5.8 mm SDR11},{MAT=Stahl},{LX=90},{BX=63},{TX=63},{L=90},{B=74},{T=74},{VOL=1.30},{N=ISO 15875-5},{URL=https://www.bruggpipes.com/calpex-anschlussverbindungen/},{LD=103.00},{D1=60},{D2=55},{D3=45},{D4=74},{D5=60},{D6=54},{D7=64},{L1=90},{L2=20},{L3=12},{L4=0},{L5=46},{T1=8.00},{T2=4.00},{R1=53},{R3=2.00},{X=5},{B1=78.10},{DIST=59}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
SO
Range
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
PEX
ØPEX
[mm]
DN
[mm]
AM1
Outer diameter d1
[mm]
AM
Welding end d2
[mm]
W
Weight
[kg/Pcs]
ET
Operating temperature
[°C]
ED
Operational pressure
[bar]
BESC
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
T
Height
[mm]
VOL
Volume
[l/m]
N
Norms
ⁿ/ₐ
1011534
Heating
Fitting
Piece
Press fitting with weld-o...
1011534
25
20
25
26.9
0.115
95
6
PEX-connection piece pres...
Steel
50
30
30
0.32
ISO 15875-5
1011536
Heating
Fitting
Piece
Press fitting with weld-o...
1011536
32
25
32
33.7
0.223
95
6
PEX-connection piece pres...
Steel
60
40
40
0.32
ISO 15875-5
1011538
Heating
Fitting
Piece
Press fitting with weld-o...
1011538
40
32
40
42.4
0.403
95
6
PEX-connection piece pres...
Steel
70
49
49
0.53
ISO 15875-5
1011540
Heating
Fitting
Piece
Press fitting with weld-o...
1011540
50
40
50
48.3
0.643
95
6
PEX-connection piece pres...
Steel
85
60
60
0.83
ISO 15875-5
1011542
Heating
Fitting
Piece
Press fitting with weld-o...
1011542
63
50
63
60.3
0.972
95
6
PEX-connection piece pres...
Steel
90
74
74
1.30
ISO 15875-5
1011544
Heating
Fitting
Piece
Press fitting with weld-o...
1011544
75
65
75
76.1
1.318
95
6
PEX-connection piece pres...
Steel
95
89
89
2.07
ISO 15875-5
1011546
Heating
Fitting
Piece
Press fitting with weld-o...
1011546
90
80
90
88.9
1.719
95
6
PEX-connection piece pres...
Steel
95
107
107
2.96
ISO 15875-5
1011548
Heating
Fitting
Piece
Press fitting with weld-o...
1011548
110
100
110
114.3
2.661
95
6
PEX-connection piece pres...
Steel
90
130
130
4.25
ISO 15875-5
1011515
Heating
Fitting
Piece
Press fitting with weld-o...
1011515
125
100
125
139.7
4.197
95
6
PEX-connection piece pres...
Steel
108
145
145
6.36
ISO 15875-5
1011468
Heating
Fitting
Piece
Press fitting with weld-o...
1011468
140
125
140
139.7
4.197
95
6
PEX-connection piece pres...
Steel
112
162
162
8.20
ISO 15875-5
1011516
Heating
Fitting
Piece
Press fitting with weld-o...
1011516
160
150
160
168.3
7.250
95
6
PEX-connection piece pres...
Steel
114
185
185
10.31
ISO 15875-5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表