目錄: BRÜHL
Created: 22.06.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÜHL
SF2 lower mesh panels, HF=150 - Standard mesh panels for high safety fence system flex II
BRÜHL
High safety fence system Flex II
Fields
Powered by
CAD模型選擇
{bruehl/flex_ii_h/felder/fl_h_lower_150.prj},{NB=HSF2-2050-533(3835,150,0,0,0,untere Gittermatte)},{ART=HSF2},{GP=untere Gittermatte},{H=3835},{HF=2050},{AM=632.5},{BF=532.5},{DETAIL=0},{TOLLEFT=0.0},{TOLRIGHT=0.0},{NL=16},{HB=150},{P=80},{RD55=6},{RD35=85},{FL15X6=4},{ID=V-000000101},{H1=225},{N=8.000},{H2=400.000},{H3=800.000},{H4=0.000},{H5=0.000},{VERS=101},{HR1=200.000},{HR2=600.000},{HR3=800.000},{HR4=1000.000},{HR5=1400.000},{HR6=1600.000},{HR7=0.000},{R=47.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
GP
Fence position
ⁿ/ₐ
H
Fence height
[mm]
HF
Field height
[mm]
AMINFO
Post spacing
[mm]
BF
Field width
[mm]
NL
Number of reqired clips
ⁿ/ₐ
HSF2-1650-234(2835,150,0,...
HSF2-1650-234
lower mesh panel
2835
1650
313.5
233.5
14
HSF2-1650-326(2835,150,0,...
HSF2-1650-326
lower mesh panel
2835
1650
405.5
325.5
14
HSF2-1650-441(2835,150,0,...
HSF2-1650-441
lower mesh panel
2835
1650
520.5
440.5
14
HSF2-1650-533(2835,150,0,...
HSF2-1650-533
lower mesh panel
2835
1650
612.5
532.5
14
HSF2-1650-625(2835,150,0,...
HSF2-1650-625
lower mesh panel
2835
1650
704.5
624.5
14
HSF2-1650-740(2835,150,0,...
HSF2-1650-740
lower mesh panel
2835
1650
819.5
739.5
14
HSF2-1650-832(2835,150,0,...
HSF2-1650-832
lower mesh panel
2835
1650
911.5
831.5
14
HSF2-1650-924(2835,150,0,...
HSF2-1650-924
lower mesh panel
2835
1650
1003.5
923.5
14
HSF2-1650-1039(2835,150,0...
HSF2-1650-1039
lower mesh panel
2835
1650
1118.5
1038.5
14
HSF2-1650-1131(2835,150,0...
HSF2-1650-1131
lower mesh panel
2835
1650
1210.5
1130.5
14
HSF2-1650-1223(2835,150,0...
HSF2-1650-1223
lower mesh panel
2835
1650
1302.5
1222.5
14
HSF2-1650-1338(2835,150,0...
HSF2-1650-1338
lower mesh panel
2835
1650
1417.5
1337.5
14
HSF2-1650-1430(2835,150,0...
HSF2-1650-1430
lower mesh panel
2835
1650
1509.5
1429.5
14
HSF2-1650-1545(2835,150,0...
HSF2-1650-1545
lower mesh panel
2835
1650
1624.5
1544.5
14
HSF2-1650-1637(2835,150,0...
HSF2-1650-1637
lower mesh panel
2835
1650
1716.5
1636.5
14
HSF2-1650-1729(2835,150,0...
HSF2-1650-1729
lower mesh panel
2835
1650
1808.5
1728.5
14
HSF2-1650-1844(2835,150,0...
HSF2-1650-1844
lower mesh panel
2835
1650
1923.5
1843.5
14
HSF2-1650-1936(2835,150,0...
HSF2-1650-1936
lower mesh panel
2835
1650
2015.5
1935.5
14
HSF2-1650-2028(2835,150,0...
HSF2-1650-2028
lower mesh panel
2835
1650
2107.5
2027.5
14
HSF2-1650-2143(2835,150,0...
HSF2-1650-2143
lower mesh panel
2835
1650
2222.5
2142.5
14
HSF2-1850-234(3035,150,0,...
HSF2-1850-234
lower mesh panel
3035
1850
313.5
233.5
14
HSF2-1850-326(3035,150,0,...
HSF2-1850-326
lower mesh panel
3035
1850
405.5
325.5
14
HSF2-1850-441(3035,150,0,...
HSF2-1850-441
lower mesh panel
3035
1850
520.5
440.5
14
HSF2-1850-533(3035,150,0,...
HSF2-1850-533
lower mesh panel
3035
1850
612.5
532.5
14
HSF2-1850-625(3035,150,0,...
HSF2-1850-625
lower mesh panel
3035
1850
704.5
624.5
14
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表