目錄: BRÜHL
Created: 22.06.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÜHL
SF2-Standard mesh panels for Flex II, HB=150 - Safety fence system Flex II
BRÜHL
Safety fence system Flex II
Fields
Powered by
CAD模型選擇
{bruehl/flex_ii/felder/fl_std_bf150.prj},{NB=SF2-1850-832(0,0,0)},{ART=SF2},{H=2000},{HF=1850},{AM=901.5},{BF=831.5},{DETAIL=0},{TOLLEFT=0},{TOLRIGHT=0},{NL=8},{HB=150},{P=50},{RD55=6},{RD35=41},{FL15X6=4},{H1=250},{CNSMASSEXACT=0.000},{N=8.000},{H2=200.000},{H3=1000.000},{H4=0.000},{H5=0.000},{VERS=101},{HR1=400.000},{HR2=600.000},{HR3=800.000},{HR4=1000.000},{HR5=1400.000},{HR6=0.000},{HR7=0.000},{TL=},{DWIRE=3.600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
H
Fence Height
[mm]
HF
Field height
[mm]
AMINFO
Post spacing
[mm]
BF
Field width
[mm]
NL
Number of reqired clips
ⁿ/ₐ
SF2-1250-234(0,0,0)
SF2-1250-234
1400
1250
303.5
233.5
6
SF2-1250-326(0,0,0)
SF2-1250-326
1400
1250
395.5
325.5
6
SF2-1250-441(0,0,0)
SF2-1250-441
1400
1250
510.5
440.5
6
SF2-1250-533(0,0,0)
SF2-1250-533
1400
1250
602.5
532.5
6
SF2-1250-625(0,0,0)
SF2-1250-625
1400
1250
694.5
624.5
6
SF2-1250-740(0,0,0)
SF2-1250-740
1400
1250
809.5
739.5
6
SF2-1250-832(0,0,0)
SF2-1250-832
1400
1250
901.5
831.5
6
SF2-1250-924(0,0,0)
SF2-1250-924
1400
1250
993.5
923.5
6
SF2-1250-1039(0,0,0)
SF2-1250-1039
1400
1250
1108.5
1038.5
6
SF2-1250-1131(0,0,0)
SF2-1250-1131
1400
1250
1200.5
1130.5
6
SF2-1250-1223(0,0,0)
SF2-1250-1223
1400
1250
1292.5
1222.5
6
SF2-1250-1338(0,0,0)
SF2-1250-1338
1400
1250
1407.5
1337.5
6
SF2-1250-1430(0,0,0)
SF2-1250-1430
1400
1250
1499.5
1429.5
6
SF2-1250-1545(0,0,0)
SF2-1250-1545
1400
1250
1614.5
1544.5
6
SF2-1250-1637(0,0,0)
SF2-1250-1637
1400
1250
1706.5
1636.5
6
SF2-1250-1729(0,0,0)
SF2-1250-1729
1400
1250
1798.5
1728.5
6
SF2-1250-1844(0,0,0)
SF2-1250-1844
1400
1250
1913.5
1843.5
6
SF2-1250-1936(0,0,0)
SF2-1250-1936
1400
1250
2005.5
1935.5
6
SF2-1250-2028(0,0,0)
SF2-1250-2028
1400
1250
2097.5
2027.5
6
SF2-1250-2143(0,0,0)
SF2-1250-2143
1400
1250
2212.5
2142.5
6
SF2-1450-234(0,0,0)
SF2-1450-234
1600
1450
303.5
233.5
6
SF2-1450-326(0,0,0)
SF2-1450-326
1600
1450
395.5
325.5
6
SF2-1450-441(0,0,0)
SF2-1450-441
1600
1450
510.5
440.5
6
SF2-1450-533(0,0,0)
SF2-1450-533
1600
1450
602.5
532.5
6
SF2-1450-625(0,0,0)
SF2-1450-625
1600
1450
694.5
624.5
6
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表