Standard Gearmotor Flange mount - High efficiency induction gearmotor
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor (IE3) 1 - 3 HP
Standard gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{brother/products_jp/induction_g_m/gtr_midi_01kw_22kw/high_efficiency_i_gm/standard_gearmotor/g3_series/sg_g3_flm_asmtab.prj},{NB=G3F40N100-MV6AWN},{PN1=G3F40N100-MV6AWN},{CNSORDERNO=G3F40N100-MP08TNNTN},{IC=F},{WNC=IP-44},{V=208/60,230/60,460/60,400/50(V/Hz)},{BOX=W-BOX},{MOS=0},{MP=1 HP},{R=1/100},{AR=91/9000},{NRS50=15},{NRS60=18},{OST50=3885},{OST60=3238},{OSOHL=2061},{B=w/o Brake},{OS=40},{PTB=},{MS=1},{BS=-},{W=66},{C=0.75kW},{T=Flange},{GH=GF40},{KEY=KEY40},{S=SP040E3},{S1=SP040E3},{GHL=202},{M=PE075},{ME=PE075M},{ML=227.5},{BW=0},{TL=429.5},{PPATH=../../asmsfg_asmtpl/g3_asmtpl.prj},{ATTX=F1},{HIDE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MT
Mount
ⁿ/ₐ
MOT
Motor type
ⁿ/ₐ
SGT
Shaft/Gear type
ⁿ/ₐ
IC
Insulation class
ⁿ/ₐ
WNC
WNclosure
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
TBOX
Terminal box
ⁿ/ₐ
MP
Motor power
ⁿ/ₐ
RA
Ratio
ⁿ/ₐ
AR
Actual ratio
ⁿ/ₐ
NRS50
Nominal rotation speed 50Hz
[rpm]
NRS60
Nominal rotation speed 60Hz
[rpm]
OST50
Output shaft allowable torque 50Hz
[in-lbs]
OST60
Output shaft allowable torque 60Hz
[in-lbs]
OSOHL
Output shaft allowable OHL
[lbs]
BB
Brake
ⁿ/ₐ
SD
Shaft diameter
[Inch]
OS
Frame size
ⁿ/ₐ
MS
Motor specification
ⁿ/ₐ
BS
Brake specification
ⁿ/ₐ
W
Weight
[lb]
G3F40N100-MP08TNNTN
G3F40N100-MV6AWN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
K - 100:1
91/9000
15
18
3885
3238
2061
W/O Brake
1 5/8
40
1
-
66
G3F40N120-MP08TNNTN
G3F40N120-MV6AWN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
L - 120:1
77/9400
12,5
15
4664
3884
2061
W/O Brake
1 5/8
40
1
-
66
G3F40N160-MP08TNNTN
G3F40N160-MV6AWN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
M - 160:1
9/1400
9,4
11,2
6222
5176
2061
W/O Brake
1 5/8
40
1
-
66
G3F40N200-MP08TNNTN
G3F40N200-MV6AWN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
N - 200:1
9/1750
7,5
9
6762
6477
2061
W/O Brake
1 5/8
40
1
-
66
G3F40N100-MP08TNNTB2
G3F40N100-MV6AWB2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
K - 100:1
91/9000
15
18
3885
3238
2061
90VDC Brake
1 5/8
40
1
1
72
G3F40N120-MP08TNNTB2
G3F40N120-MV6AWB2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
L - 120:1
77/9400
12,5
15
4664
3884
2061
90VDC Brake
1 5/8
40
1
1
72
G3F40N160-MP08TNNTB2
G3F40N160-MV6AWB2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
M - 160:1
9/1400
9,4
11,2
6222
5176
2061
90VDC Brake
1 5/8
40
1
1
72
G3F40N200-MP08TNNTB2
G3F40N200-MV6AWB2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
N - 200:1
9/1750
7,5
9
6762
6477
2061
90VDC Brake
1 5/8
40
1
1
72
G3F40N100-MP08TWNTB4
G3F40N100-MV6AWB4
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
K - 100:1
91/9000
15
18
3885
3238
2061
180VDC Brake
1 5/8
40
1
2
72
G3F40N120-MP08TWNTB4
G3F40N120-MV6AWB4
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
L - 120:1
77/9400
12,5
15
4664
3884
2061
180VDC Brake
1 5/8
40
1
2
72
G3F40N160-MP08TWNTB4
G3F40N160-MV6AWB4
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
M - 160:1
9/1400
9,4
11,2
6222
5176
2061
180VDC Brake
1 5/8
40
1
2
72
G3F40N200-MP08TWNTB4
G3F40N200-MV6AWB4
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
N - 200:1
9/1750
7,5
9
6762
6477
2061
180VDC Brake
1 5/8
40
1
2
72
G3F40N100-MP08TNNTJ2
G3F40N100-MV6AWJ2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
K - 100:1
91/9000
15
18
3885
3238
2061
90VDC Manual Release Brak...
1 5/8
40
1
1
72
G3F40N120-MP08TNNTJ2
G3F40N120-MV6AWJ2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
L - 120:1
77/9400
12,5
15
4664
3884
2061
90VDC Manual Release Brak...
1 5/8
40
1
1
72
G3F40N160-MP08TNNTJ2
G3F40N160-MV6AWJ2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
M - 160:1
9/1400
9,4
11,2
6222
5176
2061
90VDC Manual Release Brak...
1 5/8
40
1
1
72
G3F40N200-MP08TNNTJ2
G3F40N200-MV6AWJ2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
N - 200:1
9/1750
7,5
9
6762
6477
2061
90VDC Manual Release Brak...
1 5/8
40
1
1
72
G3F40N100-MP08TWNTJ4
G3F40N100-MV6AWJ4
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
K - 100:1
91/9000
15
18
3885
3238
2061
180VDC Manual Release Bra...
1 5/8
40
1
2
72
G3F40N120-MP08TWNTJ4
G3F40N120-MV6AWJ4
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
L - 120:1
77/9400
12,5
15
4664
3884
2061
180VDC Manual Release Bra...
1 5/8
40
1
2
72
G3F40N160-MP08TWNTJ4
G3F40N160-MV6AWJ4
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
M - 160:1
9/1400
9,4
11,2
6222
5176
2061
180VDC Manual Release Bra...
1 5/8
40
1
2
72
G3F40N200-MP08TWNTJ4
G3F40N200-MV6AWJ4
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
N - 200:1
9/1750
7,5
9
6762
6477
2061
180VDC Manual Release Bra...
1 5/8
40
1
2
72
G3F50N300-MP08TNNTN
G3F50N300-MV6AWN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
O - 300:1
211/62013
5
6
10408
8654
2203
W/O Brake
2
50
1
-
143
G3F50N375-MP08TNNTN
G3F50N375-MV6AWN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
P - 375:1
94/36103
4
4,8
10842
10832
2203
W/O Brake
2
50
1
-
143
G3F50N450-MP08TNNTN
G3F50N450-MV6AWN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
R - 450:1
65/29167
3,3
4
10842
10840
2203
W/O Brake
2
50
1
-
143
G3F50N300-MP08TNNTB2
G3F50N300-MV6AWB2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
O - 300:1
211/62013
5
6
10408
8654
2203
90VDC Brake
2
50
1
1
149
G3F50N375-MP08TNNTB2
G3F50N375-MV6AWB2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
P - 375:1
94/36103
4
4,8
10842
10832
2203
90VDC Brake
2
50
1
1
149
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表