目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
D205 - TWO SPOKE CONTROL HANDWHEEL
Boteco
CONTROL HANDWHEELS
Powered by
CAD模型選擇
{boteco/volantini_di_manovra/d205.prj},{NB=D205130.TD0501P},{IDNR=},{ARTX1=D205130.TD0501P},{ARTX2=D205130.TD1201P},{D=129},{H=50.0},{HH=36.0},{DD=32.0},{M=21.0},{C=29},{H2=32.0},{H3=12.0},{D3=26},{D1=5 H9},{Q=24},{DM=18},{D1IN='5 H9','12'},{PESO1=240},{PESO2=237},{DXX=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ART
Art.
ⁿ/ₐ
D
[mm]
H
[mm]
HH
h
[mm]
DD
d
[mm]
M
m
[mm]
C
c
[mm]
H2
h2
[mm]
H3
h3
[mm]
D3
d3
[mm]
Q
[mm]
PESO
Weight
[g]
D205080.TD0501P
D205080.TD0501P
80
34.0
26.0
24.5
16.0
18
20.0
6.0
16
20
94
D205100.TD0501P
D205100.TD0501P
99
43.0
33.0
28.0
20.0
23
26.5
9.0
16
24
152
D205130.TD0501P
D205130.TD0501P
129
50.0
36.0
32.0
21.0
29
32.0
12.0
26
24
240
D205160.TD0501P
D205160.TD0501P
159
57.0
40.5
40.0
22.0
35
34.0
8.5
26
32
390
D205200.TD0501P
D205200.TD0501P
198
61.5
39.5
51.0
17.5
44
33.0
7.5
26
32
630
D205250.TD0501P
D205250.TD0501P
252
70.0
47.0
55.5
24.0
46
39.0
11.0
24
36
920
D205350.TD0501P
D205350.TD0501P
346
80.0
49.5
67.5
24.0
56
43.5
17.5
35
32
1530
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表