目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
W695CIN - QUICK RELEASE KNOB DETENT PIN IN FULL STAINLESS STEEL
Boteco
PLUNGERS
Powered by
CAD模型選擇
{boteco/spintori/w695cin.prj},{NB=W69521.I08X35CIN},{SHA256=O+ETXOzZ2Bi95j3CveeKex/zqP8QT2GBRpB5Ys0smN4=},{INAME=w695212ei08x35cin},{NAME=w69521.i08x35cin},{NNCUSTOM=W695CIN},{NTCUSTOM=QUICK RELEASE KNOB DETENT PIN IN FULL STAINLESS STEEL},{NBCUSTOM=W69521.I08X35CIN},{LINACUSTOM=W69521.I08X35CIN},{STEPFILE=W69521.I08X35CIN.step},{PNGFILE=W695CIN.png},{DWGFILE=W695CIN.dwg},{CODE=W69521.I08X35CIN},{MIS01=21.0},{MIS02=23.5},{MIS03=16},{MIS04=12},{MIS05=9.42},{MIS06=6.0},{MIS07=8},{MIS08=35},{MIS09=8},{MIS10=36.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
m
[mm]
MIS04
d
[mm]
MIS05
d2 (±0.25)
[mm]
MIS06
d3
[mm]
MIS07
d1 (-0,04 -0,08)
[mm]
MIS08
Q (+0.5)
[mm]
MIS09
h (±1)
[mm]
MIS10
Weight
[gr]
W69521.I05X10CIN
W69521.I05X10CIN
21.0
23.5
16
12
5.54
6.0
5
10
6
22.0
W69521.I05X15CIN
W69521.I05X15CIN
21.0
23.5
16
12
5.54
6.0
5
15
6
23.0
W69521.I05X20CIN
W69521.I05X20CIN
21.0
23.5
16
12
5.54
6.0
5
20
6
23.0
W69521.I05X25CIN
W69521.I05X25CIN
21.0
23.5
16
12
5.54
6.0
5
25
6
24.0
W69521.I05X30CIN
W69521.I05X30CIN
21.0
23.5
16
12
5.54
6.0
5
30
6
25.0
W69521.I05X35CIN
W69521.I05X35CIN
21.0
23.5
16
12
5.54
6.0
5
35
6
25.0
W69521.I05X40CIN
W69521.I05X40CIN
21.0
23.5
16
12
5.54
6.0
5
40
6
26.0
W69521.I05X50CIN
W69521.I05X50CIN
21.0
23.5
16
12
5.54
6.0
5
50
6
28.0
W69521.I05X60CIN
W69521.I05X60CIN
21.0
23.5
16
12
5.54
6.0
5
60
6
29.0
W69521.I05X70CIN
W69521.I05X70CIN
21.0
23.5
16
12
5.54
6.0
5
70
6
30.0
W69521.I06X10CIN
W69521.I06X10CIN
21.0
23.5
16
12
6.99
6.0
6
10
7
23.0
W69521.I06X15CIN
W69521.I06X15CIN
21.0
23.5
16
12
6.99
6.0
6
15
7
24.0
W69521.I06X20CIN
W69521.I06X20CIN
21.0
23.5
16
12
6.99
6.0
6
20
7
25.0
W69521.I06X25CIN
W69521.I06X25CIN
21.0
23.5
16
12
6.99
6.0
6
25
7
26.0
W69521.I06X30CIN
W69521.I06X30CIN
21.0
23.5
16
12
6.99
6.0
6
30
7
27.0
W69521.I06X35CIN
W69521.I06X35CIN
21.0
23.5
16
12
6.99
6.0
6
35
7
28.0
W69521.I06X40CIN
W69521.I06X40CIN
21.0
23.5
16
12
6.99
6.0
6
40
7
29.5
W69521.I06X50CIN
W69521.I06X50CIN
21.0
23.5
16
12
6.99
6.0
6
50
7
32.0
W69521.I06X60CIN
W69521.I06X60CIN
21.0
23.5
16
12
6.99
6.0
6
60
7
34.0
W69521.I06X70CIN
W69521.I06X70CIN
21.0
23.5
16
12
6.99
6.0
6
70
7
36.0
W69521.I06X80CIN
W69521.I06X80CIN
21.0
23.5
16
12
6.99
6.0
6
80
7
38.5
W69521.I08X10CIN
W69521.I08X10CIN
21.0
23.5
16
12
9.42
6.0
8
10
8
27.0
W69521.I08X15CIN
W69521.I08X15CIN
21.0
23.5
16
12
9.42
6.0
8
15
8
29.0
W69521.I08X20CIN
W69521.I08X20CIN
21.0
23.5
16
12
9.42
6.0
8
20
8
31.0
W69521.I08X25CIN
W69521.I08X25CIN
21.0
23.5
16
12
9.42
6.0
8
25
8
32.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表