目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
E217 - CRANK HANDLE WITH SMOOTH BORE INSERT AND FOLDING HANDLE
Boteco
FIXED AND INDEXED CRANK HANDLES
Powered by
CAD模型選擇
{boteco/manovelle_fisse_e_a_scatto/e217.prj},{NB=E217110.TD0801},{SHA256=5ZeA83Ou1GXwniS852Aa/XBX/rfQsVwUSVe5ZE/ZN9I=},{INAME=e2171102etd0801},{NAME=e217110.td0801},{NNCUSTOM=E217},{NTCUSTOM=CRANK HANDLE WITH SMOOTH BORE INSERT AND FOLDING HANDLE},{NBCUSTOM=E217110.TD0801},{LINACUSTOM=E217110.TD0801},{STEPFILE=E217110.TD0801.step},{PNGFILE=E217.png},{DWGFILE=E217.dwg},{CODE=E217110.TD0801},{MIS01=140.0},{MIS02=110},{MIS03=39.0},{MIS04=68},{MIS05=35.0},{MIS06=29.0},{MIS07=25.0},{MIS08=14.0},{MIS09=24},{MIS10=12.0},{MIS11=11.0},{MIS12=19.5},{MIS13=11.0},{MIS14=14},{MIS15=8},{MIS16=28},{MIS17=23.5},{MIS18=76},{MIS19=156}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
L
[mm]
MIS02
R
[mm]
MIS03
H
[mm]
MIS04
Ht
[mm]
MIS05
D
[mm]
MIS06
d
[mm]
MIS07
m
[mm]
MIS08
c
[mm]
MIS09
A
[mm]
MIS10
B
[mm]
MIS11
h
[mm]
MIS12
d3
[mm]
MIS13
h3
[mm]
MIS14
dm
[mm]
MIS15
d1H10
[mm]
MIS16
Q
[mm]
MIS17
dl
[mm]
MIS18
L1
[mm]
MIS19
Weight
[gr]
E217065.TD1001
E217065.TD1001
88.5
65
30.0
55
27.5
22.0
17.0
13.0
20
9.5
8.0
14.5
10.0
12
10
20
20.0
54
100
E217065.TD1201
E217065.TD1201
88.5
65
30.0
55
27.5
22.0
17.0
13.0
20
9.5
8.0
14.5
10.0
12
12
20
20.0
54
97
E217065.TP0501
E217065.TP0501
88.5
65
30.0
55
27.5
22.0
17.0
13.0
20
9.5
8.0
14.5
10.0
12
5
20
20.0
54
105
E217080.TD1001
E217080.TD1001
107.0
80
33.5
58
32.0
26.0
20.5
13.0
23
11.0
9.0
19.5
9.5
14
10
24
20.0
54
110
E217080.TD1201
E217080.TD1201
107.0
80
33.5
58
32.0
26.0
20.5
13.0
23
11.0
9.0
19.5
9.5
14
12
24
20.0
54
107
E217080.TP0501
E217080.TP0501
107.0
80
33.5
58
32.0
26.0
20.5
13.0
23
11.0
9.0
19.5
9.5
14
5
24
20.0
54
115
E217110.TD0801
E217110.TD0801
140.0
110
39.0
68
35.0
29.0
25.0
14.0
24
12.0
11.0
19.5
11.0
14
8
28
23.5
76
156
E217110.TD1001
E217110.TD1001
140.0
110
39.0
68
35.0
29.0
25.0
14.0
24
12.0
11.0
19.5
11.0
14
10
28
23.5
76
153
E217110.TD1201
E217110.TD1201
140.0
110
39.0
68
35.0
29.0
25.0
14.0
24
12.0
11.0
19.5
11.0
14
12
28
23.5
76
150
E217140.TD0801
E217140.TD0801
175.0
140
49.0
84
44.0
35.5
32.0
17.0
27
13.0
15.5
24.0
19.0
20
8
30
26.0
89
300
E217140.TD1201
E217140.TD1201
175.0
140
49.0
84
44.0
35.5
32.0
17.0
27
13.0
15.5
24.0
19.0
20
12
30
26.0
89
245
E217140.TD1401
E217140.TD1401
175.0
140
49.0
84
44.0
35.5
32.0
17.0
27
13.0
15.5
24.0
19.0
20
14
30
26.0
89
242
E217140.TD1601
E217140.TD1601
175.0
140
49.0
84
44.0
35.5
32.0
17.0
27
13.0
15.5
24.0
19.0
20
16
30
26.0
89
238
E217185.TD0801
E217185.TD0801
223.0
185
55.0
90
47.5
40.0
38.5
16.5
27
14.0
17.0
29.5
21.0
22
8
34
26.0
97
450
E217185.TD1201
E217185.TD1201
223.0
185
55.0
90
47.5
40.0
38.5
16.5
27
14.0
17.0
29.5
21.0
22
12
34
26.0
97
445
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ERM-p - Adjustable handles
Elesa+Ganter
21.06.2024
ERZ-p - ELESA-Adjustable handles
Elesa
24.06.2024
ERZ-p - Adjustable handles
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表