目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20320 - Fixed diameter cable clamps, PA 6.6, black
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.700 Mountings for cables and pipes
03.100.700.10 Fixed cable clamp
BN 20319, BN 20320 Fixed diameter cable clamps
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_700/03_100_700_10/bn_20319_20320/bn_20320.prj},{NB=BN 20320 3390114 cable clamp 12.7x2.9},{CNSORDERNO=3390114},{BNARTNR=3390114},{BNNORM1=},{BNMAT=Polyamid PA 6.6},{CNSMAT=Polyamid PA 6.6},{BNSURFACE=schwarz},{B=12.7},{D1=2.9},{D2=M5},{C=1.50},{A=9.1},{D22=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
B
[mm]
D1
[mm]
D2
ⁿ/ₐ
C
[mm]
A
[mm]
BN 20320 3390109 cable cl...
3390109
Polyamide PA 6.6
black
9.1
3.3
M5
1.27
8.2
BN 20320 3390110 cable cl...
3390110
Polyamide PA 6.6
black
9.1
4.8
M5
1.27
9.6
BN 20320 3390111 cable cl...
3390111
Polyamide PA 6.6
black
9.1
6.6
M5
1.27
10.3
BN 20320 3390112 cable cl...
3390112
Polyamide PA 6.6
black
9.1
7.8
M5
1.27
10.6
BN 20320 3390113 cable cl...
3390113
Polyamide PA 6.6
black
9.2
9.7
M5
1.27
11.9
BN 20320 3390116 cable cl...
3390116
Polyamide PA 6.6
black
12.1
9.1
M5
1.50
13.4
BN 20320 3390114 cable cl...
3390114
Polyamide PA 6.6
black
12.7
2.9
M5
1.50
9.1
BN 20320 3390115 cable cl...
3390115
Polyamide PA 6.6
black
12.7
5.9
M5
1.50
11.4
BN 20320 3390122 cable cl...
3390122
Polyamide PA 6.6
black
12.7
7.6
M4
1.27
10.6
BN 20320 3390117 cable cl...
3390117
Polyamide PA 6.6
black
12.7
12.2
M5
1.50
15.0
BN 20320 3390118 cable cl...
3390118
Polyamide PA 6.6
black
12.7
13.8
M5
1.50
15.8
BN 20320 3390119 cable cl...
3390119
Polyamide PA 6.6
black
12.7
18.6
M5
1.50
19.8
BN 20320 3390120 cable cl...
3390120
Polyamide PA 6.6
black
12.7
21.8
M5
1.50
21.4
BN 20320 3390121 cable cl...
3390121
Polyamide PA 6.6
black
12.7
27.9
M5
1.50
24.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表