目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20326 - Solderless terminals fork type with PVC insulation (Panduit® Pan-Term®), copper, tin-plated
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.400 Contact parts
03.100.400.50 Solderless terminals
BN 20326 Solderless terminals fork type with PVC insulation
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_400/03_100_400_50/bn_20326/bn_20326.prj},{NB=BN 20326 3382866 solderless terminals fork type PMV2-3FB-C},{CNSORDERNO=3382866},{BNARTNR=3382866},{BNNORM1=Panduit® Pan-Term®},{CNSMAT=Kupfer},{BNMAT=Kupfer},{BNSURFACE=verzinnt},{KB=1,5-2,5},{FSCH=M3},{NDM=3.000},{AWG=16-14},{MKI=4.7},{C=4.8},{W=5.9},{L=21.4},{NRCODE=PMV2-3FB-C},{FARBE=blau}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
KB
Cross-section (mm2)
ⁿ/ₐ
FSCH
Palm hole
ⁿ/ₐ
AWG
ⁿ/ₐ
MKI
max. wire insulation-Ø
[mm]
C
[mm]
W
[mm]
L
[mm]
NRCODE
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
BN 20326 3382866 solderle...
3382866
Panduit® Pan-Term®
Copper
verzinnt
1,5-2,5
M3
16-14
4.7
4.8
5.9
21.4
PMV2-3FB-C
blue
BN 20326 3382872 solderle...
3382872
Panduit® Pan-Term®
Copper
verzinnt
1,5-2,5
M5
12-10
6.1
5.6
9.7
26.4
PMV6-5F-L
yellow
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表