目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 23037 - Screw plugs
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.20 Cable glands with metric thread
BN 23037 Screw plugs with metric thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_20/bn_23037/verschluss_metr_rund_23037.prj},{NB=9047824},{L=6.5},{DA=24},{S=2.0},{H=9.5},{INSTDM=2.0},{PACK=100},{TEMPV=-60},{TEMPH=200},{VER=4},{EF003712=1.5},{NDM=20.000},{L1=5.000},{P1=1.5},{EF007839=20},{R=49.000},{H1=18.000},{L2=6.000},{H2=7.500},{NOCUPEROU=1.0},{CH=0.300},{PRICEQUANTITY=100},{X1=3.239},{QUANTITYMIN=100},{X2=9.750},{QUANTITYINT=100},{R2=0.750},{CUSTOMS_TARIFF_NUMBER1=74199990},{R3=30.000},{X3=28.510},{BNARTNR=9047824},{ARTNRX=10.2015 Y},{DESCSHORT=Verschlussschraube Messing bleifrei, M20x1,5},{ARTNR1=10.2015},{DESCLONG=Verschlussschraube, zum sicheren Verschließen einer nicht benutzten Gewinde- oder Durchgangsbohrung, Messing bleifrei},{A=M20x1.5},{INTNO=},{MANUID=10.2015 Y},{MANUNAME=Jacob GmbH}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
L
Length of Thread
[mm]
DA
Diameter
[mm]
S
Slot width
[mm]
H
Height
[mm]
INSTDM
Installationsdrehmoment
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP65
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs Tariff Number
ⁿ/ₐ
BNMAT
Werkstoff
ⁿ/ₐ
9047821
9047821
10.1210 Y
M12x1.0
4.5
16
2.0
7.5
1.5
5.1
Brass lead-free CuZn21Si3...
100
max. IP65
-60
200
74198090
9047822
9047822
10.1215 Y
M12x1.5
5.0
16
2.0
8.0
1.5
5
Brass lead-free CuZn21Si3...
100
max. IP65
-60
200
74198090
9047823
9047823
10.1615 Y
M16x1.5
6.0
20
2.0
9.0
2.0
7.5
Brass lead-free CuZn21Si3...
100
max. IP65
-60
200
74198090
9047824
9047824
10.2015 Y
M20x1.5
6.5
24
2.0
9.5
2.0
13.8
Brass lead-free CuZn21Si3...
100
max. IP65
-60
200
74198090
9047840
9047840
10.2515 Y
M25x1.5
7.0
28
2.0
11.0
2.5
24.5
Brass lead-free CuZn21Si3...
100
max. IP65
-60
200
74198090
9047841
9047841
10.3215 Y
M32x1.5
8.0
35
2.0
12.0
2.5
37.8
Brass lead-free CuZn21Si3...
50
max. IP65
-60
200
74198090
9047842
9047842
10.4015 Y
M40x1.5
8.0
45
2.0
12.0
3.0
46
Brass lead-free CuZn21Si3...
50
max. IP65
-60
200
74198090
9047843
9047843
10.5015 Y
M50x1.5
9.0
55
2.0
15.0
3.0
72.7
Brass lead-free CuZn21Si3...
50
max. IP65
-60
200
74198090
9047844
9047844
10.6315 Y
M63x1.5
10.0
68
2.5
16.0
3.0
167
Brass lead-free CuZn21Si3...
50
max. IP65
-60
200
74198090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表