目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 38359 - Cage nuts Form A, with right-angled tab (FASTEKS® KLIPKO ZI), Cage: spring steel, zinc plated, Nut: steel, zinc plated blue
Bossard Catalog
02 Specific Fastening Technologies
02.400 Clip fasteners
02.400.200 Clip-Threaded fasteners and retainers
02.400.200.30 Cage nuts
BN 38359 Cage nuts
Powered by
CAD模型選擇
{bossard/02/02_400/02_400_200/02_400_200_20/bn_38359/bn_38359.prj},{NB=3789413 (2.80)},{BNARTNR=3789413},{BNARTNR1=300122898},{BNNORM1=FASTEKS® KLIPKO ZI},{BNMAT=Stahl (Käfig: Federstahl)},{BNSURFACE=verzinkt-blau},{BZCX=-095-35/A},{GW=M5},{NDM=5.000},{W=Käfig: Federstahl, verz., Mutter: Stahl, verz.},{FORM=0},{P=2.8},{P1=2.8 - 3.5},{PMIN=2.8},{PMAX=3.5},{A=13.2},{B=12.0},{C=10.2},{D=8.0},{EX=0.450},{F=13.6},{G=6.2},{LK=4}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
P1
Clamping range P
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
LK
Hole dimensions/Ratio
ⁿ/ₐ
3789117
3789117
300152306
FASTEKS® KLIPKO ZI
M3-ZI-053-09/A
Steel (Cage: spring steel...
zinc plated blue
M3
0.3 - 0.9
9.3
8.8
5.2
4.8
0.30
9.7
3.6
1
3789044
3789044
300140540
FASTEKS® KLIPKO ZI
M3-ZI-053-16/A
Steel (Cage: spring steel...
zinc plated blue
M3
1.0 - 1.6
9.3
8.8
5.9
4.8
0.30
9.7
3.6
1
3789347
3789347
300140542
FASTEKS® KLIPKO ZI
M3-ZI-053-23/A
Steel (Cage: spring steel...
zinc plated blue
M3
1.7 - 2.3
9.3
8.8
6.6
4.8
0.30
9.7
3.6
1
3820790
3820790
300209642
FASTEKS® KLIPKO ZI
M3-ZI-053-31/A
Steel (Cage: spring steel...
zinc plated blue
M3
2.4 - 3.1
9.3
8.8
7.4
4.8
0.30
9.7
3.6
1
3788542
3788542
300152602
FASTEKS® KLIPKO ZI
M4-ZI-053-09/A
Steel (Cage: spring steel...
zinc plated blue
M4
0.3 - 0.9
9.3
8.8
5.2
4.8
0.30
9.7
3.6
1
3788656
3788656
300140543
FASTEKS® KLIPKO ZI
M4-ZI-053-16/A
Steel (Cage: spring steel...
zinc plated blue
M4
1.0 - 1.6
9.3
8.8
5.9
4.8
0.30
9.7
3.6
1
3788630
3788630
300140544
FASTEKS® KLIPKO ZI
M4-ZI-053-23/A
Steel (Cage: spring steel...
zinc plated blue
M4
1.7 - 2.3
9.3
8.8
6.6
4.8
0.30
9.7
3.6
1
3789440
3789440
300153817
FASTEKS® KLIPKO ZI
M4-ZI-067-16/A
Steel (Cage: spring steel...
zinc plated blue
M4
0.7 - 1.6
10.0
9.0
7.2
5.8
0.45
10.3
4.8
2
3788965
3788965
300143010
FASTEKS® KLIPKO ZI
M4-ZI-067-26/A
Steel (Cage: spring steel...
zinc plated blue
M4
1.7 - 2.6
10.0
9.0
8.2
5.8
0.45
10.3
4.8
2
3789597
3789597
300152272
FASTEKS® KLIPKO ZI
M4-ZI-083-11/A
Steel (Cage: spring steel...
zinc plated blue
M4
0.3 - 1.1
12.0
11.4
8.0
7.2
0.45
12.2
6.0
3
3789509
3789509
300142346
FASTEKS® KLIPKO ZI
M4-ZI-083-16/A
Steel (Cage: spring steel...
zinc plated blue
M4
1.2 - 1.6
12.0
11.4
8.5
7.2
0.45
12.2
6.0
3
3789570
3789570
300152320
FASTEKS® KLIPKO ZI
M4-ZI-083-25/A
Steel (Cage: spring steel...
zinc plated blue
M4
1.7 - 2.5
12.0
11.4
9.5
7.2
0.45
12.2
6.0
3
3789252
3789252
300152321
FASTEKS® KLIPKO ZI
M4-ZI-083-35/A
Steel (Cage: spring steel...
zinc plated blue
M4
2.6 - 3.5
12.0
11.4
10.5
7.2
0.45
12.2
6.0
3
3789276
3789276
300140547
FASTEKS® KLIPKO ZI
M4-ZI-083-45/A
Steel (Cage: spring steel...
zinc plated blue
M4
3.6 - 4.5
12.0
11.4
11.5
7.2
0.45
12.2
6.0
3
3788999
3788999
300122897
FASTEKS® KLIPKO ZI
M4-ZI-095-35/A
Steel (Cage: spring steel...
zinc plated blue
M4
2.8 - 3.5
13.2
12.0
10.2
8.0
0.45
13.6
6.2
4
3788703
3788703
300152322
FASTEKS® KLIPKO ZI
M5-ZI-067-16/A
Steel (Cage: spring steel...
zinc plated blue
M5
0.7 - 1.6
10.0
9.0
7.2
5.8
0.45
10.3
4.8
2
3788911
3788911
300152323
FASTEKS® KLIPKO ZI
M5-ZI-067-26/A
Steel (Cage: spring steel...
zinc plated blue
M5
1.7 - 2.6
10.0
9.0
8.2
5.8
0.45
10.3
4.8
2
3789388
3789388
300143655
FASTEKS® KLIPKO ZI
M5-ZI-083-11/A
Steel (Cage: spring steel...
zinc plated blue
M5
0.3 - 1.1
12.0
11.4
8.0
7.2
0.45
12.2
6.0
3
3788854
3788854
300145124
FASTEKS® KLIPKO ZI
M5-ZI-083-16/A
Steel (Cage: spring steel...
zinc plated blue
M5
1.2 - 1.6
12.0
11.4
8.5
7.2
0.45
12.2
6.0
3
3788531
3788531
300120064
FASTEKS® KLIPKO ZI
M5-ZI-083-25/A
Steel (Cage: spring steel...
zinc plated blue
M5
1.7 - 2.5
12.0
11.4
9.5
7.2
0.45
12.2
6.0
3
3788741
3788741
300153976
FASTEKS® KLIPKO ZI
M5-ZI-083-35/A
Steel (Cage: spring steel...
zinc plated blue
M5
2.6 - 3.5
12.0
11.4
10.5
7.2
0.45
12.2
6.0
3
3788983
3788983
300148722
FASTEKS® KLIPKO ZI
M5-ZI-083-45/A
Steel (Cage: spring steel...
zinc plated blue
M5
3.6 - 4.5
12.0
11.4
11.5
7.2
0.45
12.2
6.0
3
3789413
3789413
300122898
FASTEKS® KLIPKO ZI
M5-ZI-095-35/A
Steel (Cage: spring steel...
zinc plated blue
M5
2.8 - 3.5
13.2
12.0
10.2
8.0
0.45
13.6
6.2
4
3788544
3788544
300140591
FASTEKS® KLIPKO ZI
M6-ZI-083-11/A
Steel (Cage: spring steel...
zinc plated blue
M6
0.3 - 1.1
12.0
11.4
8.0
7.2
0.45
12.2
6.0
3
3789153
3789153
300140601
FASTEKS® KLIPKO ZI
M6-ZI-083-16/A
Steel (Cage: spring steel...
zinc plated blue
M6
1.2 - 1.6
12.0
11.4
8.5
7.2
0.45
12.2
6.0
3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表