目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25551 - Blind rivet nuts flat head, semi-hexagonal shank, open end (FASTEKS® FILKO HEXFK), stainless steel A2
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 25551 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_25551/bn_25551.prj},{NB=3824566 (12)},{BNARTNR=3824566},{BNARTNR1=300208923},{BN=25551},{BNNORM1=FASTEKS® FILKO HEXFK},{BNMAT=INOX A2},{KENZIFFER=45},{VER=2.000},{GW=M6},{NDM=6.000},{FORM=1},{K=2.00},{K1=2.0-4.5},{WVIS=nichtrostender Stahl},{H=9.0},{D1=9.0},{SW=9.0},{D=13.0},{S=1.50},{L=16.00},{A1A=2.00},{A1B=4.50},{A2=9.00},{A3=13.00},{A4=1.50},{A5=16.00},{A6=7.60},{A7=11.40},{A8=0.65},{A9=4.92},{A10=1.00},{A11=1.34},{A12=0.50},{A13A=14.30},{A13B=12.85},{A14A=12.82},{A14B=10.74},{A15=0.65},{A17=0.80},{A21=9.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Hole +0.1
[mm]
SW
Width across flats
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
3825961
3825961
300148050
FASTEKS® FILKO HEXFK
M4-20 HEXFK A2
Stainless steel A2
M4
0.3-2.0
6.0
6.0
9.0
0.75
9.75
3825699
3825699
300164368
FASTEKS® FILKO HEXFK
M4-30 HEXFK A2
Stainless steel A2
M4
1.5-3.0
6.0
6.0
9.0
0.75
10.75
3824508
3824508
300207606
FASTEKS® FILKO HEXFK
M4-40 HEXFK A2
Stainless steel A2
M4
2.5-4.0
6.0
6.0
9.0
0.75
11.75
3825906
3825906
300148051
FASTEKS® FILKO HEXFK
M5-30 HEXFK A2
Stainless steel A2
M5
0.7-3.0
7.0
7.0
10.0
1.00
13.00
3826286
3826286
300176676
FASTEKS® FILKO HEXFK
M5-40 HEXFK A2
Stainless steel A2
M5
2.0-4.0
7.0
7.0
10.0
1.00
14.00
3825963
3825963
300148053
FASTEKS® FILKO HEXFK
M6-30 HEXFK A2
Stainless steel A2
M6
0.5-3.0
9.0
9.0
13.0
1.50
14.50
3824566
3824566
300208923
FASTEKS® FILKO HEXFK
M6-45 HEXFK A2
Stainless steel A2
M6
2.0-4.5
9.0
9.0
13.0
1.50
16.00
3826022
3826022
300148054
FASTEKS® FILKO HEXFK
M6-60 HEXFK A2
Stainless steel A2
M6
3.5-6.0
9.0
9.0
13.0
1.50
17.50
3825302
3825302
300148055
FASTEKS® FILKO HEXFK
M8-35 HEXFK A2
Stainless steel A2
M8
0.5-3.5
11.0
11.0
16.0
1.50
15.50
3826025
3826025
300148056
FASTEKS® FILKO HEXFK
M8-60 HEXFK A2
Stainless steel A2
M8
3.0-6.0
11.0
11.0
16.0
1.50
18.50
3825448
3825448
300148057
FASTEKS® FILKO HEXFK
M10-35 HEXFK A2
Stainless steel A2
M10
0.8-3.5
13.0
13.0
19.0
2.00
21.00
3824547
3824547
300162359
FASTEKS® FILKO HEXFK
M10-60 HEXFK A2
Stainless steel A2
M10
3.0-6.0
13.0
13.0
19.0
2.00
24.00
3825715
3825715
300200555
FASTEKS® FILKO HEXFK
M12-40 HEXFK A2
Stainless steel A2
M12
1.0-4.0
16.0
16.0
23.0
2.00
24.00
3825518
3825518
300160586
FASTEKS® FILKO HEXFK
M12-70 HEXFK A2
Stainless steel A2
M12
3.5-7.0
16.0
16.0
23.0
2.00
27.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表