目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25522 - Blind rivet nuts flat head, knurled shank, open end (FASTEKS® FILKO RFK), steel, zinc plated with thick layer passivation
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 25522 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_25522/bn_25522.prj},{NB=3824996 (10.5)},{BNARTNR=3824996},{BNARTNR1=300155797},{BN=25522},{BNNORM1=FASTEKS® FILKO RFK},{BNMAT=Stahl},{BNSURFACE=verzinkt dickschichtpassiviert},{GW=M6},{KENZIFFER=30},{NDM=6.000},{FORM=1},{K=0.50},{K1=0.5-3.0},{WVIS=Stahl, dickschichtpassiviert (RoHS konform)},{H=9.0},{D1=9.0},{D=13.0},{S=1.50},{L=14.50},{A1A=0.50},{A1B=3.00},{A2=9.00},{A3=13.00},{A4=1.50},{A5=14.50},{A6=7.60},{A7=7.60},{A8=0.65},{A9=4.92},{A10=1.00},{A11=1.34},{A12=0.50},{A13A=12.11},{A13B=9.68},{A14A=12.46},{A14B=10.78},{A15=0.65},{A17=0.80},{A21=0.00},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Borehole diameter +0,1
[mm]
D1
Ød
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
3825940
3825940
300136493
FASTEKS® FILKO RFK
M4-20 RFK ST
Steel
zinc plated with thick la...
M4
0.3-2.0
6.0
6.0
9.0
0.75
9.75
3824776
3824776
300154554
FASTEKS® FILKO RFK
M4-30 RFK ST
Steel
zinc plated with thick la...
M4
1.5-3.0
6.0
6.0
9.0
0.75
10.75
3825903
3825903
300136496
FASTEKS® FILKO RFK
M4-40 RFK ST
Steel
zinc plated with thick la...
M4
2.5-4.0
6.0
6.0
9.0
0.75
11.75
9001571
9001571
300136499
FASTEKS® FILKO RFK
M5-20 RFK ST
Steel
zinc plated with thick la...
M5
0.5-2.0
7.0
7.0
10.0
1.00
12.00
3826014
3826014
300165782
FASTEKS® FILKO RFK
M5-30 RFK ST
Steel
zinc plated with thick la...
M5
0.7-3.0
7.0
7.0
10.0
1.00
13.00
3825520
3825520
300136502
FASTEKS® FILKO RFK
M5-40 RFK ST
Steel
zinc plated with thick la...
M5
2.0-4.0
7.0
7.0
10.0
1.00
14.00
3826314
3826314
300201185
FASTEKS® FILKO RFK
M5-60 RFK ST
Steel
zinc plated with thick la...
M5
4.0-6.0
7.0
7.0
10.0
1.00
16.00
3824996
3824996
300155797
FASTEKS® FILKO RFK
M6-30 RFK ST
Steel
zinc plated with thick la...
M6
0.5-3.0
9.0
9.0
13.0
1.50
14.50
3826318
3826318
300156224
FASTEKS® FILKO RFK
M6-45 RFK ST
Steel
zinc plated with thick la...
M6
2.0-4.5
9.0
9.0
13.0
1.50
16.00
3825864
3825864
300172452
FASTEKS® FILKO RFK
M6-60 RFK ST
Steel
zinc plated with thick la...
M6
3.5-6.0
9.0
9.0
13.0
1.50
17.50
3824544
3824544
300156375
FASTEKS® FILKO RFK
M8-35 RFK ST
Steel
zinc plated with thick la...
M8
0.5-3.5
11.0
11.0
16.0
1.50
15.50
3826003
3826003
300161391
FASTEKS® FILKO RFK
M8-60 RFK ST
Steel
zinc plated with thick la...
M8
3.0-6.0
11.0
11.0
16.0
1.50
18.50
3826069
3826069
300155934
FASTEKS® FILKO RFK
M10-35 RFK ST
Steel
zinc plated with thick la...
M10
0.8-3.5
13.0
13.0
19.0
2.00
21.00
3825570
3825570
300136518
FASTEKS® FILKO RFK
M10-60 RFK ST
Steel
zinc plated with thick la...
M10
3.0-6.0
13.0
13.0
19.0
2.00
24.00
3825733
3825733
300161208
FASTEKS® FILKO RFK
M12-40 RFK ST
Steel
zinc plated with thick la...
M12
1.0-4.0
16.0
16.0
23.0
2.00
24.00
3824904
3824904
300161254
FASTEKS® FILKO RFK
M12-70 RFK ST
Steel
zinc plated with thick la...
M12
3.5-7.0
16.0
16.0
23.0
2.00
27.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表