目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25501 - Blind rivet nuts small countersunk head, semi-hexagonal shank, open end (FASTEKS® FILKO HEXTSN), stainless steel A2
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 25501 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_25501/bn_25501.prj},{NB=3826315 (13.5)},{BNARTNR=3826315},{BNARTNR1=300148071},{BN=25501},{BNNORM1=FASTEKS® FILKO HEXTSN},{BNMAT=INOX A2},{KENZIFFER=60},{VER=2.000},{GW=M6},{NDM=6.000},{FORM=1},{K=3.50},{K1=3.5-6.0},{WVIS=nichtrostender Stahl},{H=9.0},{D=9.0},{D1=9.0},{D2=10.0},{S=0.6},{L=17.5},{A1A=3.50},{A1B=6.00},{A2=8.90},{A3=10.00},{A4=0.60},{A5=17.50},{A6=7.50},{A7=9.80},{A8=0.70},{A9=4.92},{A10=1.00},{A11=1.29},{A12=0.50},{A13A=14.64},{A13B=11.62},{A14A=13.08},{A14B=11.42},{A15=0.70},{A17=0.80},{A21=8.90}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Hole +0.1
[mm]
D
Ød
[mm]
D1
[mm]
D2
[mm]
S
[mm]
L
[mm]
3825104
3825104
300148066
FASTEKS® FILKO HEXTSN
M4-20 HEXTSN A2
Stainless steel A2
M4
0.3-2.0
6.0
6.0
6.0
6.8
0.5
10.5
3825014
3825014
300148067
FASTEKS® FILKO HEXTSN
M4-30 HEXTSN A2
Stainless steel A2
M4
2.0-3.0
6.0
6.0
6.0
6.8
0.5
11.5
3826134
3826134
300148068
FASTEKS® FILKO HEXTSN
M5-30 HEXTSN A2
Stainless steel A2
M5
0.5-3.0
7.0
7.0
7.0
8.0
0.5
11.5
3824794
3824794
300164875
FASTEKS® FILKO HEXTSN
M5-45 HEXTSN A2
Stainless steel A2
M5
2.5-4.5
7.0
7.0
7.0
8.0
0.5
13.0
3826290
3826290
300148070
FASTEKS® FILKO HEXTSN
M6-30 HEXTSN A2
Stainless steel A2
M6
0.5-3.0
9.0
9.0
9.0
10.0
0.6
14.5
3826206
3826206
300164155
FASTEKS® FILKO HEXTSN
M6-45 HEXTSN A2
Stainless steel A2
M6
2.0-4.5
9.0
9.0
9.0
10.0
0.6
16.0
3826315
3826315
300148071
FASTEKS® FILKO HEXTSN
M6-60 HEXTSN A2
Stainless steel A2
M6
3.5-6.0
9.0
9.0
9.0
10.0
0.6
17.5
3824698
3824698
300148072
FASTEKS® FILKO HEXTSN
M8-30 HEXTSN A2
Stainless steel A2
M8
0.5-3.0
11.0
11.0
11.0
12.0
0.6
16.5
3824569
3824569
300165504
FASTEKS® FILKO HEXTSN
M8-45 HEXTSN A2
Stainless steel A2
M8
2.0-4.5
11.0
11.0
11.0
12.0
0.6
18.0
3825850
3825850
300148073
FASTEKS® FILKO HEXTSN
M8-60 HEXTSN A2
Stainless steel A2
M8
3.0-6.0
11.0
11.0
11.0
12.0
0.6
19.5
3824572
3824572
300148063
FASTEKS® FILKO HEXTSN
M10-35 HEXTSN A2
Stainless steel A2
M10
0.8-3.5
13.0
13.0
13.0
14.2
0.6
20.0
3824951
3824951
300148062
FASTEKS® FILKO HEXTSN
M10-60 HEXTSN A2
Stainless steel A2
M10
3.0-6.0
13.0
13.0
13.0
14.2
0.6
23.0
3824758
3824758
300165164
FASTEKS® FILKO HEXTSN
M12-40 HEXTSN A2
Stainless steel A2
M12
1.0-4.0
16.0
16.0
16.0
17.2
0.6
24.0
3825326
3825326
300152319
FASTEKS® FILKO HEXTSN
M12-75 HEXTSN A2
Stainless steel A2
M12
3.5-7.5
16.0
16.0
16.0
17.2
0.6
27.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表