目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 822 - Retaining rings for bores standard design (DIN 472), spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.10 Securing elements for bores
BN 822, BN 823 Retaining rings for bores standard design
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_10/bn_822_823/bn_822.prj},{NB=BN 822 1289489 retaining ring for bores 68x2.5},{CNSORDERNO=1289489},{BNARTNR=1289489},{BNNORM1=DIN 472},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=schwarz},{D1=68.000},{S=2.500},{D3=72.500},{TOLERANZ=+1,1/-0,46},{A=7.800},{B=6.100},{D5=3.000},{D2=71.000},{TOLERANZ1=H12},{M=2.650},{T=1.500},{N=4.500},{D4=51.600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal designation
ⁿ/ₐ
S
Thickness
[mm]
D3
Diameter / drilling flute
[mm]
TOLERANZ
Tolerance
[mm]
A
Distance max.
[mm]
B
Web thickness ~
[mm]
D5
Hole diameter min.
[mm]
D2
Drilling slot outer diameter
[mm]
TOLERANZ1
Tolerance
ⁿ/ₐ
M
Groove width H13
[mm]
T
Slot depth
[mm]
N
Distance groove / edge
[mm]
D4
Installation space diameter
[mm]
BN 822 1288601 retaining ...
1288601
DIN 472
Spring steel
black
8.000
0.800
8.700
+0,36/-0,1
2.400
1.100
1.000
8.400
H11
0.900
0.200
0.600
3.000
BN 822 1288628 retaining ...
1288628
DIN 472
Spring steel
black
9.000
0.800
9.800
+0,36/-0,1
2.500
1.300
1.000
9.400
H11
0.900
0.200
0.600
3.700
BN 822 1288636 retaining ...
1288636
DIN 472
Spring steel
black
10.000
1.000
10.800
+0,36/-0,1
3.200
1.400
1.200
10.400
H11
1.100
0.200
0.600
3.300
BN 822 1288644 retaining ...
1288644
DIN 472
Spring steel
black
11.000
1.000
11.800
+0,36/-0,1
3.300
1.500
1.200
11.400
H11
1.100
0.200
0.600
4.100
BN 822 1288652 retaining ...
1288652
DIN 472
Spring steel
black
12.000
1.000
13.000
+0,36/-0,1
3.400
1.700
1.500
12.500
H11
1.100
0.250
0.800
4.900
BN 822 1288660 retaining ...
1288660
DIN 472
Spring steel
black
13.000
1.000
14.100
+0,36/-0,1
3.600
1.800
1.500
13.600
H11
1.100
0.300
0.900
5.400
BN 822 1288679 retaining ...
1288679
DIN 472
Spring steel
black
14.000
1.000
15.100
+0,36/-0,1
3.700
1.900
1.700
14.600
H11
1.100
0.300
0.900
6.200
BN 822 1288687 retaining ...
1288687
DIN 472
Spring steel
black
15.000
1.000
16.200
+0,36/-0,1
3.700
2.000
1.700
15.700
H11
1.100
0.350
1.100
7.200
BN 822 1288695 retaining ...
1288695
DIN 472
Spring steel
black
16.000
1.000
17.300
+0,36/-0,1
3.800
2.000
1.700
16.800
H11
1.100
0.400
1.200
8.000
BN 822 1288709 retaining ...
1288709
DIN 472
Spring steel
black
17.000
1.000
18.300
+0,42/-0,13
3.900
2.100
1.700
17.800
H11
1.100
0.400
1.200
8.800
BN 822 1288717 retaining ...
1288717
DIN 472
Spring steel
black
18.000
1.000
19.500
+0,42/-0,13
4.100
2.200
2.000
19.000
H11
1.100
0.500
1.500
9.400
BN 822 1288725 retaining ...
1288725
DIN 472
Spring steel
black
19.000
1.000
20.500
+0,42/-0,13
4.100
2.200
2.000
20.000
H11
1.100
0.500
1.500
10.400
BN 822 1288733 retaining ...
1288733
DIN 472
Spring steel
black
20.000
1.000
21.500
+0,42/-0,13
4.200
2.300
2.000
21.000
H11
1.100
0.500
1.500
11.200
BN 822 1288741 retaining ...
1288741
DIN 472
Spring steel
black
21.000
1.000
22.500
+0,42/-0,13
4.200
2.400
2.000
22.000
H11
1.100
0.500
1.500
12.200
BN 822 1288768 retaining ...
1288768
DIN 472
Spring steel
black
22.000
1.000
23.500
+0,42/-0,13
4.200
2.500
2.000
23.000
H11
1.100
0.500
1.500
13.200
BN 822 1288776 retaining ...
1288776
DIN 472
Spring steel
black
23.000
1.200
24.600
+0,42/-0,21
4.400
2.600
2.000
24.100
H11
1.300
0.600
1.800
13.600
BN 822 1288784 retaining ...
1288784
DIN 472
Spring steel
black
24.000
1.200
25.900
+0,42/-0,21
4.400
2.600
2.000
25.200
H12
1.300
0.600
1.800
14.800
BN 822 1288792 retaining ...
1288792
DIN 472
Spring steel
black
25.000
1.200
26.900
+0,42/-0,21
4.500
2.700
2.000
26.200
H12
1.300
0.600
1.800
15.500
BN 822 1288806 retaining ...
1288806
DIN 472
Spring steel
black
26.000
1.200
27.900
+0,42/-0,21
4.700
2.800
2.000
27.200
H12
1.300
0.600
1.800
16.100
BN 822 1288814 retaining ...
1288814
DIN 472
Spring steel
black
27.000
1.200
29.100
+0,42/-0,21
4.800
2.900
2.000
28.400
H12
1.300
0.700
2.100
16.600
BN 822 1288822 retaining ...
1288822
DIN 472
Spring steel
black
28.000
1.200
30.100
+0,5/-0,25
4.800
2.900
2.000
29.400
H12
1.300
0.700
2.100
17.900
BN 822 1288830 retaining ...
1288830
DIN 472
Spring steel
black
29.000
1.200
31.100
+0,5/-0,25
4.800
3.000
2.000
30.400
H12
1.300
0.700
2.100
18.400
BN 822 1288849 retaining ...
1288849
DIN 472
Spring steel
black
30.000
1.200
32.100
+0,5/-0,25
4.800
3.000
2.000
31.400
H12
1.300
0.700
2.100
19.900
BN 822 1288857 retaining ...
1288857
DIN 472
Spring steel
black
31.000
1.200
33.400
+0,5/-0,25
5.200
3.200
2.500
32.700
H12
1.300
0.850
2.600
20.000
BN 822 1288865 retaining ...
1288865
DIN 472
Spring steel
black
32.000
1.200
34.400
+0,5/-0,25
5.400
3.200
2.500
33.700
H12
1.300
0.850
2.600
20.600
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表