目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1358 - Tab washers with long and short tab (DIN 463), stainless steel A4
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.60 Tab washers
BN 1358 Tab washers with long and short tab
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_60/bn_1358/bn_1358.prj},{NB=BN 1358 1117645 tab washer M8},{CNSORDERNO=1117645},{BNARTNR=1117645},{BNNORM1=DIN 463},{BNNORM2=},{BNMAT=INOX A4},{CNSMAT=INOX A4},{D=8.000},{D1=8.400},{D2=17.000},{B=8.000},{H=11.000},{H1=20.000},{S=0.750},{R=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
B
[mm]
H
[mm]
H1
[mm]
S
[mm]
BN 1358 1117629 tab washe...
1117629
DIN 463
Stainless steel A4
5.000
5.300
10.000
6.000
8.000
16.000
0.500
BN 1358 1117637 tab washe...
1117637
DIN 463
Stainless steel A4
6.000
6.400
12.500
7.000
9.000
18.000
0.500
BN 1358 1117645 tab washe...
1117645
DIN 463
Stainless steel A4
8.000
8.400
17.000
8.000
11.000
20.000
0.750
BN 1358 1117653 tab washe...
1117653
DIN 463
Stainless steel A4
10.000
10.500
21.000
10.000
13.000
22.000
0.750
BN 1358 1117661 tab washe...
1117661
DIN 463
Stainless steel A4
12.000
13.000
24.000
12.000
15.000
28.000
1.000
BN 1358 1117688 tab washe...
1117688
DIN 463
Stainless steel A4
14.000
15.000
28.000
12.000
16.000
28.000
1.000
BN 1358 1117750 tab washe...
1117750
DIN 463
Stainless steel A4
16.000
17.000
30.000
15.000
18.000
32.000
1.000
BN 1358 1117777 tab washe...
1117777
DIN 463
Stainless steel A4
20.000
21.000
37.000
18.000
21.000
36.000
1.000
BN 1358 1117858 tab washe...
1117858
DIN 463
Stainless steel A4
24.000
25.000
44.000
20.000
25.000
42.000
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表