目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20141 - Wedge lock washers adhered in pairs (NORD-LOCK® NLss/NLspss), stainless steel
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.50 Wedge lock washers
BN 20141 Wedge lock washers adhered in pairs
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_50/bn_20141/bn_20141.prj},{NB=BN 20141 3221369 wedge lock washer M3xNL3ss},{CNSORDERNO=3221369},{BNARTNR=3221369},{BRAND=NORD-LOCK®},{CODE=NL3ss},{BNNORM2=},{BNMAT=INOX},{CNSMAT=INOX},{BNSURFACE=},{FORTHREAD=M3},{D1=3.400},{D2=7.000},{H=2.200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
FORTHREAD
For thread
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
Outer diameter
[mm]
H
Thickness
[mm]
BN 20141 3221369 wedge lo...
3221369
NORD-LOCK®
NL3ss
INOX
M3
3.400
7.000
2.200
BN 20141 3539093 wedge lo...
3539093
NORD-LOCK®
NL3,5ss
INOX
M3,5
3.900
7.600
2.200
BN 20141 3539128 wedge lo...
3539128
NORD-LOCK®
NL3,5spss
INOX
M3,5
3.900
9.000
2.200
BN 20141 3221370 wedge lo...
3221370
NORD-LOCK®
NL4ss
INOX
M4
4.400
7.600
2.200
BN 20141 3539129 wedge lo...
3539129
NORD-LOCK®
NL4spss
INOX
M4
4.400
9.000
2.200
BN 20141 3219335 wedge lo...
3219335
NORD-LOCK®
NL5ss
INOX
M5
5.400
9.000
2.200
BN 20141 3539148 wedge lo...
3539148
NORD-LOCK®
NL5spss
INOX
M5
5.400
10.800
2.200
BN 20141 3217321 wedge lo...
3217321
NORD-LOCK®
NL6ss
INOX
M6
6.500
10.800
2.200
BN 20141 3539151 wedge lo...
3539151
NORD-LOCK®
NL6spss
INOX
M6
6.500
13.500
2.000
BN 20141 3217322 wedge lo...
3217322
NORD-LOCK®
NL8ss
INOX
M8
8.700
13.500
2.000
BN 20141 3539153 wedge lo...
3539153
NORD-LOCK®
NL8spss
INOX
M8
8.700
16.600
2.000
BN 20141 3217323 wedge lo...
3217323
NORD-LOCK®
NL10ss
INOX
M10
10.700
16.600
2.000
BN 20141 3539154 wedge lo...
3539154
NORD-LOCK®
NL10spss
INOX
M10
10.700
21.000
2.000
BN 20141 3542264 wedge lo...
3542264
NORD-LOCK®
NL11ss
INOX
M11
11.400
18.500
2.200
BN 20141 3217324 wedge lo...
3217324
NORD-LOCK®
NL12ss
INOX
M12
13.000
19.500
2.000
BN 20141 3539155 wedge lo...
3539155
NORD-LOCK®
NL12spss
INOX
M12
13.000
25.400
3.000
BN 20141 3217325 wedge lo...
3217325
NORD-LOCK®
NL14ss
INOX
M14
15.200
23.000
3.000
BN 20141 3539156 wedge lo...
3539156
NORD-LOCK®
NL14spss
INOX
M14
15.200
30.700
3.200
BN 20141 3217327 wedge lo...
3217327
NORD-LOCK®
NL16ss
INOX
M16
17.000
25.400
3.000
BN 20141 3539157 wedge lo...
3539157
NORD-LOCK®
NL16spss
INOX
M16
17.000
30.700
3.200
BN 20141 3539094 wedge lo...
3539094
NORD-LOCK®
NL18ss
INOX
M18
19.500
29.000
3.200
BN 20141 3539159 wedge lo...
3539159
NORD-LOCK®
NL18spss
INOX
M18
19.500
34.500
3.200
BN 20141 3217329 wedge lo...
3217329
NORD-LOCK®
NL20ss
INOX
M20
21.400
30.700
3.000
BN 20141 3539160 wedge lo...
3539160
NORD-LOCK®
NL20spss
INOX
M20
21.400
39.000
3.200
BN 20141 3539095 wedge lo...
3539095
NORD-LOCK®
NL22ss
INOX
M22
23.400
34.500
3.200
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表