目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20094 - Flat countersunk head screws with Pozidriv cross recess form Z, fully threaded (EJOT PT®; WN 1413), steel heat-treated 380 HV, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 20094 Flat countersunk head screws with Pozidriv cross recess form Z
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_20094/bn_20094.prj},{NB=BN 20094 3205454 flat countersunk head screw KB30 x 12 WN 1413},{CNSORDERNO=3205454},{BNARTNR=3205454},{BNNORM1=WN 1413},{BNNORM2=EJOT PT®},{BNMAT=Stahl vergütet 380 HV},{CNSMAT=Stahl vergütet 380 HV},{BNSURFACE=verzinkt-blau},{NENND=KB30},{D=3.0},{P=1.40},{L=12},{D2=1.66},{DK=5.50},{POZI=1},{M=2.70},{T=1.20},{T1=1.45},{C=0.55},{A=3.00},{R=1.20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D
Thread
[mm]
P
[mm]
L
Nominal length
[mm]
DK
[mm]
POZI
Pozidriv
ⁿ/ₐ
M
~
[mm]
T
min.
[mm]
T1
max.
[mm]
BN 20094 3205429 flat cou...
3205429
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB22
2.2
1.00
5
3.80
1
2.20
0.92
1.17
BN 20094 3205431 flat cou...
3205431
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB22
2.2
1.00
6
3.80
1
2.20
0.92
1.17
BN 20094 3205433 flat cou...
3205433
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB22
2.2
1.00
8
3.80
1
2.20
0.92
1.17
BN 20094 3205434 flat cou...
3205434
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB22
2.2
1.00
10
3.80
1
2.20
0.92
1.17
BN 20094 3205435 flat cou...
3205435
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB22
2.2
1.00
12
3.80
1
2.20
0.92
1.17
BN 20094 3205436 flat cou...
3205436
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB22
2.2
1.00
16
3.80
1
2.20
0.92
1.17
BN 20094 3205440 flat cou...
3205440
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB25
2.5
1.20
5
4.70
1
2.60
1.09
1.34
BN 20094 3205441 flat cou...
3205441
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB25
2.5
1.20
6
4.70
1
2.60
1.09
1.34
BN 20094 3205442 flat cou...
3205442
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB25
2.5
1.20
8
4.70
1
2.60
1.09
1.34
BN 20094 3205444 flat cou...
3205444
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB25
2.5
1.20
10
4.70
1
2.60
1.09
1.34
BN 20094 3205445 flat cou...
3205445
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB25
2.5
1.20
12
4.70
1
2.60
1.09
1.34
BN 20094 3205446 flat cou...
3205446
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB25
2.5
1.20
16
4.70
1
2.60
1.09
1.34
BN 20094 3205447 flat cou...
3205447
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB25
2.5
1.20
20
4.70
1
2.60
1.09
1.34
BN 20094 3205452 flat cou...
3205452
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB30
3.0
1.40
8
5.50
1
2.70
1.20
1.45
BN 20094 3205453 flat cou...
3205453
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB30
3.0
1.40
10
5.50
1
2.70
1.20
1.45
BN 20094 3205454 flat cou...
3205454
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB30
3.0
1.40
12
5.50
1
2.70
1.20
1.45
BN 20094 3205456 flat cou...
3205456
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB30
3.0
1.40
14
5.50
1
2.70
1.20
1.45
BN 20094 3205457 flat cou...
3205457
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB30
3.0
1.40
16
5.50
1
2.70
1.20
1.45
BN 20094 3205459 flat cou...
3205459
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB30
3.0
1.40
20
5.50
1
2.70
1.20
1.45
BN 20094 3205461 flat cou...
3205461
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB35
3.5
1.60
8
7.30
2
4.00
1.47
1.93
BN 20094 3205462 flat cou...
3205462
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB35
3.5
1.60
10
7.30
2
4.00
1.47
1.93
BN 20094 3205463 flat cou...
3205463
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB35
3.5
1.60
12
7.30
2
4.00
1.47
1.93
BN 20094 3205464 flat cou...
3205464
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB35
3.5
1.60
14
7.30
2
4.00
1.47
1.93
BN 20094 3205466 flat cou...
3205466
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB35
3.5
1.60
16
7.30
2
4.00
1.47
1.93
BN 20094 3205467 flat cou...
3205467
WN 1413
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB35
3.5
1.60
18
7.30
2
4.00
1.47
1.93
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表